Locators smooth, for spring plungers

EH 22020

Locators can be used as a counterpart for all spring plungers with ball. They enable the locking, latching and positioning of the respective workpiece.

These smooth locators have a 90° countersink. Thanks to the hardened material, the locators are low-wear and particularly suitable for applications with many repeat cycles.

Your selection resulted in 7 hits

d1 p6 [mm]
d2 -0.02 -0.08 [mm]
d3 [mm]
d4 [mm]

More details

Article-No.
Documents
Price [$]
Available
d1 p6 [mm]:
4 mm
d2 -0.02 -0.08 [mm]:
4 mm
d3 [mm]:
1.8 mm
d4 [mm]:
2.5 mm
Article-No.:
22020.0010
Documents
Locator
  • d1 p6: 4 mm
  • d2 -0.02 -0.08: 4 mm
  • d3: 1.8 mm
  • d4: 2.5 mm
  • a: 0.4 mm
  • l1 ±0.05: 5 mm
  • l2: 1.5 mm
  • Weight: 1 g
show article view
Locator
d1 p6 [mm]:
6 mm
d2 -0.02 -0.08 [mm]:
6 mm
d3 [mm]:
2.5 mm
d4 [mm]:
3.0 mm 3.5 mm
Article-No.:
22020.0020
Documents
Locator
  • d1 p6: 6 mm
  • d2 -0.02 -0.08: 6 mm
  • d3: 2.5 mm
  • d4: 3.0 mm 3.5 mm
  • a: 0.7 mm
  • l1 ±0.05: 8 mm
  • l2: 1.5 mm
  • Weight: 2 g
show article view
Locator
d1 p6 [mm]:
8 mm
d2 -0.02 -0.08 [mm]:
8 mm
d3 [mm]:
3.5 mm
d4 [mm]:
4.5 mm
Article-No.:
22020.0030
Documents
Locator
  • d1 p6: 8 mm
  • d2 -0.02 -0.08: 8 mm
  • d3: 3.5 mm
  • d4: 4.5 mm
  • a: 0.8 mm
  • l1 ±0.05: 10 mm
  • l2: 2 mm
  • Weight: 4 g
show article view
Locator
d1 p6 [mm]:
10 mm
d2 -0.02 -0.08 [mm]:
10 mm
d3 [mm]:
4.5 mm
d4 [mm]:
6 mm
Article-No.:
22020.0040
Documents
Locator
  • d1 p6: 10 mm
  • d2 -0.02 -0.08: 10 mm
  • d3: 4.5 mm
  • d4: 6 mm
  • a: 1 mm
  • l1 ±0.05: 12 mm
  • l2: 2 mm
  • Weight: 7 g
show article view
Locator
d1 p6 [mm]:
12 mm
d2 -0.02 -0.08 [mm]:
12 mm
d3 [mm]:
6 mm
d4 [mm]:
8 mm
Article-No.:
22020.0050
Documents
Locator
  • d1 p6: 12 mm
  • d2 -0.02 -0.08: 12 mm
  • d3: 6 mm
  • d4: 8 mm
  • a: 1.4 mm
  • l1 ±0.05: 14 mm
  • l2: 2.5 mm
  • Weight: 12 g
show article view
Locator
d1 p6 [mm]:
16 mm
d2 -0.02 -0.08 [mm]:
16 mm
d3 [mm]:
7.5 mm
d4 [mm]:
10 mm
Article-No.:
22020.0060
Documents
Locator
  • d1 p6: 16 mm
  • d2 -0.02 -0.08: 16 mm
  • d3: 7.5 mm
  • d4: 10 mm
  • a: 1.7 mm
  • l1 ±0.05: 18 mm
  • l2: 2.5 mm
  • Weight: 27 g
show article view
Locator
d1 p6 [mm]:
20 mm
d2 -0.02 -0.08 [mm]:
20 mm
d3 [mm]:
8.5 mm
d4 [mm]:
12 mm
Article-No.:
22020.0070
Documents
Locator
  • d1 p6: 20 mm
  • d2 -0.02 -0.08: 20 mm
  • d3: 8.5 mm
  • d4: 12 mm
  • a: 1.8 mm
  • l1 ±0.05: 22 mm
  • l2: 3 mm
  • Weight: 52 g
show article view
Locator

Material

  • Steel, hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 22020 Locators – smooth, for spring plungers
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Spring Plungers
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.