Product filter
Your selection resulted in 14 hits
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 8.5 N
Spring load1) F2 ~ [N]:
~ 14 N
More details
stainless steel A4, standard spring load
d1 : M4
d2 : 2.5 mm
l: 9 mm
n: 0.6 mm
Stroke s: 0.8 mm
Spring load1) F1 : ~ 8.5 N
Spring load1) F2 : ~ 14 N
Operating temperature range max.: 250 °C
Weight: 0.4 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 8 N
Spring load1) F2 ~ [N]:
~ 14 N
More details
stainless steel A4, standard spring load
d1 : M5
d2 : 3 mm
l: 12 mm
n: 0.8 mm
Stroke s: 0.9 mm
Spring load1) F1 : ~ 8 N
Spring load1) F2 : ~ 14 N
Operating temperature range max.: 250 °C
Weight: 0.9 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 11 N
Spring load1) F2 ~ [N]:
~ 18 N
More details
stainless steel A4, standard spring load
d1 : M6
d2 : 3.5 mm
l: 14 mm
n: 1 mm
Stroke s: 1 mm
Spring load1) F1 : ~ 11 N
Spring load1) F2 : ~ 18 N
Operating temperature range max.: 250 °C
Weight: 1.6 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 18 N
Spring load1) F2 ~ [N]:
~ 31 N
More details
stainless steel A4, standard spring load
d1 : M8
d2 : 4.5 mm
l: 16 mm
n: 1.2 mm
Stroke s: 1.5 mm
Spring load1) F1 : ~ 18 N
Spring load1) F2 : ~ 31 N
Operating temperature range max.: 250 °C
Weight: 3.4 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 24 N
Spring load1) F2 ~ [N]:
~ 45 N
More details
stainless steel A4, standard spring load
d1 : M10
d2 : 6 mm
l: 19 mm
n: 1.5 mm
Stroke s: 2 mm
Spring load1) F1 : ~ 24 N
Spring load1) F2 : ~ 45 N
Operating temperature range max.: 250 °C
Weight: 6.2 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 26 N
Spring load1) F2 ~ [N]:
~ 49 N
More details
stainless steel A4, standard spring load
d1 : M12
d2 : 8 mm
l: 22 mm
n: 2 mm
Stroke s: 2.5 mm
Spring load1) F1 : ~ 26 N
Spring load1) F2 : ~ 49 N
Operating temperature range max.: 250 °C
Weight: 9.6 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 41 N
Spring load1) F2 ~ [N]:
~ 86 N
More details
stainless steel A4, standard spring load
d1 : M16
d2 : 10 mm
l: 24 mm
n: 2 mm
Stroke s: 3.5 mm
Spring load1) F1 : ~ 41 N
Spring load1) F2 : ~ 86 N
Operating temperature range max.: 250 °C
Weight: 21 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 12 N
Spring load1) F2 ~ [N]:
~ 18 N
More details
stainless steel A4, reinforced spring load
d1 : M4
d2 : 2.5 mm
l: 9 mm
n: 0.6 mm
Stroke s: 0.8 mm
Spring load1) F1 : ~ 12 N
Spring load1) F2 : ~ 18 N
Operating temperature range max.: 250 °C
Weight: 0.4 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 15 N
Spring load1) F2 ~ [N]:
~ 22 N
More details
stainless steel A4, reinforced spring load
d1 : M5
d2 : 3 mm
l: 12 mm
n: 0.8 mm
Stroke s: 0.9 mm
Spring load1) F1 : ~ 15 N
Spring load1) F2 : ~ 22 N
Operating temperature range max.: 250 °C
Weight: 1 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 19 N
Spring load1) F2 ~ [N]:
~ 28 N
More details
stainless steel A4, reinforced spring load
d1 : M6
d2 : 3.5 mm
l: 14 mm
n: 1 mm
Stroke s: 1 mm
Spring load1) F1 : ~ 19 N
Spring load1) F2 : ~ 28 N
Operating temperature range max.: 250 °C
Weight: 1.6 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 36 N
Spring load1) F2 ~ [N]:
~ 62 N
More details
stainless steel A4, reinforced spring load
d1 : M8
d2 : 4.5 mm
l: 16 mm
n: 1.2 mm
Stroke s: 1.5 mm
Spring load1) F1 : ~ 36 N
Spring load1) F2 : ~ 62 N
Operating temperature range max.: 250 °C
Weight: 3.5 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 57 N
Spring load1) F2 ~ [N]:
~ 104 N
More details
stainless steel A4, reinforced spring load
d1 : M10
d2 : 6 mm
l: 19 mm
n: 1.5 mm
Stroke s: 2 mm
Spring load1) F1 : ~ 57 N
Spring load1) F2 : ~ 104 N
Operating temperature range max.: 250 °C
Weight: 6.3 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 61 N
Spring load1) F2 ~ [N]:
~ 110 N
More details
stainless steel A4, reinforced spring load
d1 : M12
d2 : 8 mm
l: 22 mm
n: 2 mm
Stroke s: 2.5 mm
Spring load1) F1 : ~ 61 N
Spring load1) F2 : ~ 110 N
Operating temperature range max.: 250 °C
Weight: 9.6 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 68 N
Spring load1) F2 ~ [N]:
~ 142 N
More details
stainless steel A4, reinforced spring load
d1 : M16
d2 : 10 mm
l: 24 mm
n: 2 mm
Stroke s: 3.5 mm
Spring load1) F1 : ~ 68 N
Spring load1) F2 : ~ 142 N
Operating temperature range max.: 250 °C
Weight: 21 g
show article view
Material
Body
Stainless steel A4, passivated
Ball
Spring
Stainless steel A4, passivated
Notes
Special types on request.
Spring plungers are specially tested for spring range and forces.
References
Thread lock on request, please refer to appendix - Technical Data -
Calculation of indexing resistance, please refer to appendix - Technical Data -
Characteristic
Standard spring load: no marking
Heavy spring load: marked with two lines
Datasheet EH 22050. Spring Plungers – with ceramic ball and slot, stainless steel A4
Download basket:
Download basket
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.