Stops

EH 23281.

With the stop a flexible stop for a workpiece can be realised.

Together with a grub screw (e.g. EH 22540.), a workpiece can be mounted and aligned.

The grub screw should be secured in position with a hexagon nut.

Suitable for clamping devices M 20 - M 24.

Your selection resulted in 1 hits

d1 [mm]
l1 [mm]
l2 [mm]
s [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
d1 [mm]:
M20
l1 [mm]:
85 mm
l2 [mm]:
60 mm
s [mm]:
65 mm
Article-No.:
23281.0024
CAD
Documents
Stops
  • d1: M20
  • d2: 26 mm
  • d3: 38 mm
  • l1: 85 mm
  • l2: 60 mm
  • l3: 20 mm
  • s: 65 mm
  • e: 70 mm
  • Weight: 1659 g
show article view
Stops

Material

  • Steel, blackened
Title
Category
Type
Direct download
Download basket
Datasheet EH 23281. Stops
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.