Clamping Vices

EH 23231.

The clamping vice is a solid, compact clamping module with a horizontally acting clamping force and a robust mechanical spindle.

  • Clamping force up to max. 80 kN
  • Clamping stroke 25 mm via screw drive WS 36
  • Fixture via 4 cap screws M 24, quality 8.8 (tightening torque 600 Nm) with a hole spacing 100 x 100 mm
  • Suitable clamping jaws 23231.0020 - .0033 are available

Your selection resulted in 2 hits

Version
picture
Clamping force horizontal max. [kN]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
moveable jaw
picture:
1
Clamping force horizontal max. [kN]:
80 kN
Article-No.:
23231.0010
CAD
Documents
Clamping Vices
  • moveable jaw – picture 1
  • Clamping force horizontal max.: 80 kN
  • Tightening torque max.: 200 Nm
  • Weight: 16 kg
show article view
Clamping Vices
Version:
fixed jaw
picture:
2
Clamping force horizontal max. [kN]:
-
Article-No.:
23231.0011
CAD
Documents
Clamping Vices
  • fixed jaw – picture 2
  • Weight: 10 kg
show article view
Clamping Vices

Material

  • Steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 23231. Clamping Vices
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.