SIMPLEX insert
TPE-mid, grey

EH 3203.

The SIMPLEX insert TPE-mid is a thermoplastic elastomer and a medium hard insert with a hardness of approx. 90 Shore A (comparable to the hardness of the rubber composition insert in the 3202 series). Unlike conventional rubber mallets, this grey insert does not leave behind any undesired black marring. It is available in sizes ranging from D30mm to D80mm.

Product features:

  • SIMPLEX insert TPE-mid
  • Grey
  • Medium hard
  • No marring
  • Available in sizes of D30mm to D80mm.

Application Areas

For delicate materials gardening and landscaping, natural stone setting, drywall construction, furniture assembly, floor tiling, paving, masonry and stair work, window and door construction, joiner's work

Your selection resulted in 5 hits

Ø [in]
gewicht [oz]

More details

Article-No.
Price [$]
Available
Ø [in]:
1.18 in
gewicht [oz]:
0.78 oz
Article-No.:
3203.030
SIMPLEX insert
  • Ø: 1.18 in
  • Length x Width x Height: 1.46 in x 1.26 in x 1.3 in
  • Weight: 0.78 oz
  • GTIN: 4030618301011
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06
show article view
Ø [in]:
1.57 in
gewicht [oz]:
1.59 oz
Article-No.:
3203.040
SIMPLEX insert
  • Ø: 1.57 in
  • Length x Width x Height: 1.77 in x 1.57 in x 1.57 in
  • Weight: 1.59 oz
  • GTIN: 4030618301028
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06
show article view
Ø [in]:
1.97 in
gewicht [oz]:
3 oz
Article-No.:
3203.050
SIMPLEX insert
  • Ø: 1.97 in
  • Length x Width x Height: 2.17 in x 2.17 in x 2.17 in
  • Weight: 3 oz
  • GTIN: 4030618301035
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06
show article view
Ø [in]:
2.36 in
gewicht [oz]:
4.94 oz
Article-No.:
3203.060
SIMPLEX insert
  • Ø: 2.36 in
  • Length x Width x Height: 2.56 in x 2.6 in x 2.6 in
  • Weight: 4.94 oz
  • GTIN: 4030618301042
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06
show article view
Ø [in]:
3.15 in
gewicht [oz]:
12.35 oz
Article-No.:
3203.080
SIMPLEX insert
  • Ø: 3.15 in
  • Length x Width x Height: 3.5 in x 3.58 in x 2.8 in
  • Weight: 12.35 oz
  • GTIN: 4030618312093
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06
show article view

Material

Insert

  • TPE-mid, grey
  • Non-marring
  • Medium hard
Title
Category
Type
Direct download
Download basket
Datasheet EH 3203. SIMPLEX insert – TPE-mid, grey
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX inserts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Safety Instructions Hand Tools
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.