Stops

EH 1014.500 - EH 1114.500

Your selection resulted in 2 hits

System
l1 [mm]
l2 [mm]
s [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
System:
V40
l1 [mm]:
26 mm
l2 [mm]:
20 mm
s [mm]:
22 mm
Article-No.:
1014.500
CAD
Documents
Stops
  • System: V40
  • d1: M8
  • d2: 8.4 mm
  • d3: 14 mm
  • l1: 26 mm
  • l2: 20 mm
  • l3: 8 mm
  • s: 22 mm
  • e: 25.4 mm
  • Weight: 56 g
show article view
Stops
System:
V70/L12
l1 [mm]:
44 mm
l2 [mm]:
34 mm
s [mm]:
36 mm
Article-No.:
1114.500
CAD
Documents
Stops
  • System: V70/L12
  • d1: M12
  • d2: 13 mm
  • d3: 19 mm
  • l1: 44 mm
  • l2: 34 mm
  • l3: 12 mm
  • s: 36 mm
  • e: 40 mm
  • Weight: 283 g
show article view
Stops

Material

  • Steel, blackened
Title
Category
Type
Direct download
Download basket
Datasheet EH 1014.500 - EH 1114.500 Stops
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
T-Slot Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.