Mounting Blocks

EH 1010.100 - EH 1110.100

This mounting element is a system part of the T-slot system.

Your selection resulted in 2 hits

System
b1 [mm]
b2 [mm]
h1 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
System:
V40
b1 [mm]:
40 mm
b2 [mm]:
10 mm
h1 [mm]:
40 mm
Article-No.:
1010.100
CAD
Documents
Mounting Blocks
  • System: V40
  • b1: 40 mm
  • l1: 40 mm
  • b2: 10 mm
  • b3: 17.2 mm
  • l2: 13 mm
  • h1: 40 mm
  • h2: 6.5 mm
  • h3: 12.5 mm
  • d1: 8.25 mm
  • Weight: 281 g
show article view
Mounting Blocks
System:
V70
b1 [mm]:
70 mm
b2 [mm]:
14 mm
h1 [mm]:
70 mm
Article-No.:
1110.100
CAD
Documents
Mounting Blocks
  • System: V70
  • b1: 70 mm
  • l1: 70 mm
  • b2: 14 mm
  • b3: 24 mm
  • l2: 25 mm
  • h1: 70 mm
  • l3: 35 mm
  • h2: 10 mm
  • h3: 20 mm
  • d1: 12.25 mm
  • Weight: 1677 g
  • d2: M12
show article view
Mounting Blocks

Material

  • Steel, hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 1010.100 - EH 1110.100 Mounting Blocks
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
T-Slot Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.