Adjustable Rotating Elements

EH 1048.600 - EH 1148.600

Your selection resulted in 2 hits

System
d [mm]
b1 [mm]
h1 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
System:
V40
d [mm]:
40 mm
b1 [mm]:
10 mm
h1 [mm]:
40 mm
Article-No.:
1048.600
CAD
Documents
Adjustable Rotating Elements
  • System: V40
  • d: 40 mm
  • b1: 10 mm
  • b2: 17 mm
  • h1: 40 mm
  • h2: 12.5 mm
  • h3: 6.5 mm
  • y: 6 mm
  • Weight: 286 g
show article view
Adjustable Rotating Elements
System:
V70
d [mm]:
70 mm
b1 [mm]:
14 mm
h1 [mm]:
70 mm
Article-No.:
1148.600
CAD
Documents
Adjustable Rotating Elements
  • System: V70
  • d: 70 mm
  • b1: 14 mm
  • b2: 24 mm
  • h1: 70 mm
  • h2: 20 mm
  • h3: 10 mm
  • y: 12 mm
  • Weight: 1421 g
show article view
Adjustable Rotating Elements

Material

  • Steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 1048.600 - EH 1148.600 Adjustable Rotating Elements
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
T-Slot Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.