Adapter Slot Clamping Elements system V40/V70

EH 1068.100 - EH 1068.300

Your selection resulted in 3 hits

System
l1 [mm]
l2 [mm]
l3 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
System:
V40/V70
l1 [mm]:
39.6 mm
l2 [mm]:
6.8 mm
l3 [mm]:
32.8 mm
Article-No.:
1068.100
CAD
Documents
Adapter Slot Clamping Elements
  • System: V40/V70
  • l1: 39.6 mm
  • l2: 6.8 mm
  • l3: 32.8 mm
  • Weight: 111 g
show article view
Adapter Slot Clamping Elements
System:
V40/V70
l1 [mm]:
13 mm
l2 [mm]:
6.5 mm
l3 [mm]:
-
Article-No.:
1068.200
CAD
Documents
Adapter Slot Clamping Elements
  • System: V40/V70
  • l1: 13 mm
  • l2: 6.5 mm
  • Weight: 42 g
show article view
Adapter Slot Clamping Elements
System:
V40/V70
l1 [mm]:
24 mm
l2 [mm]:
12 mm
l3 [mm]:
-
Article-No.:
1068.300
CAD
Documents
Adapter Slot Clamping Elements
  • System: V40/V70
  • l1: 24 mm
  • l2: 12 mm
  • Weight: 80 g
show article view
Adapter Slot Clamping Elements

Material

  • Steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 1068.100 - EH 1068.300 Adapter Slot Clamping Elements – system V40/V70
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
T-Slot Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.