24300.0675 - U-Handles
front mounting

U-handles are used, for example, on machine doors, furniture doors, cabinet doors, drawers and drawer units.

These U-handles are characterised by their ergonomic profile design with very high stability and their simple and timeless design.

This article 24300.0675 - U-Handles front mounting / stainless steel, dull blasted (b: 26 mm, l1 ±0.25: 200 mm) is one variant of the article group U-Handles front mounting (EH 24300.)

Version
Material
b [mm]
l1 ±0.25 [mm]
h1 [mm]
Article-No.
Documents
Price [$]
Available
Version:
stainless steel, dull blasted
Material:
stainless steel, dull blasted
b [mm]:
26 mm
l1 ±0.25 [mm]:
200 mm
h1 [mm]:
57 mm
Article-No.:
24300.0675
Documents
U-Handles
  • stainless steel, dull blasted
  • b: 26 mm
  • l1 ±0.25: 200 mm
  • l2: 216 mm
  • a: 17 mm
  • d: 6.4 mm
  • h1: 57 mm
  • h2: 17 mm
  • r: 19 mm
  • For cylinder screw: M6
  • Weight: 651 g
U-Handles

Material

Handle

  • stainless steel, dull blasted

Assembly

Mounting is done from the operating side by means of a cylinder screw.

Title
Category
Type
Direct download
Download basket
Datasheet 24300.0675
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.