24560.0516 - Ball Knobs
DIN 319

The DIN 319 ball knobs are jointless and polished.

This article 24560.0516 - Ball Knobs DIN 319 / with moulded material thread, form C (d1: 16 mm) is one variant of the article group Ball Knobs DIN 319 (EH 24560.)

Colour
d1 [mm]
d2 [mm]
d3 [mm]
Article-No.
Documents
Price [$]
Available
Colour:
with moulded material thread, form C – picture 1, red
d1 [mm]:
red
d2 [mm]:
16 mm
d3 [mm]:
M4
:
-
Article-No.:
24560.0516
Documents
Ball Knobs
  • with moulded material thread, form C – picture 1, red
  • d1: 16 mm
  • d2: M4
  • d4: ~ 8 mm
  • h: ~ 15 mm
  • t1 min.: 7 mm
  • Operating temperature range max.: 110 °C
  • Weight: 3.2 g
Ball Knobs

Material

Bushing

  • Steel, zinc-plated by galvanization

Ball

  • Thermosetting plastic PF 31, red similar to RAL 3003

Assembly

Assembly instruction for form M: Fitted by lightly tapping with a hammer, holds in position without being cemented. For the counter element a h9-fit is sufficient.

Title
Category
Type
Direct download
Download basket
Datasheet 24560.0516
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.