24560.0232 - Ball Knobs
DIN 319

The DIN 319 ball knobs are jointless and polished.

This article 24560.0232 - Ball Knobs DIN 319 / with taper bore form M (d1: 32 mm) is one variant of the article group Ball Knobs DIN 319 (EH 24560.)

Colour
d1 [mm]
d2 [mm]
d3 [mm]
Article-No.
Documents
Price [$]
Available
Colour:
with taper bore form M – picture 3, black
d1 [mm]:
black
d2 [mm]:
32 mm
d3 [mm]:
-
:
8 mm
Article-No.:
24560.0232
Documents
Ball Knobs
  • with taper bore form M – picture 3, black
  • d1: 32 mm
  • d3: 8 mm
  • d4: ~ 18 mm
  • h: ~ 29 mm
  • t3 min.: 15 mm
  • Operating temperature range max.: 110 °C
  • For pin h9: 8 mm
  • Weight: 19 g
Ball Knobs

Material

Bushing

  • Steel, zinc-plated by galvanization

Ball

  • Thermosetting plastic PF 31, black similar to RAL 9005

Assembly

Assembly instruction for form M: Fitted by lightly tapping with a hammer, holds in position without being cemented. For the counter element a h9-fit is sufficient.

Title
Category
Type
Direct download
Download basket
Datasheet 24560.0232
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.