Adjustable Flat Tension Levers with screw

EH 24441.

Adjustable flat tension levers are used when the swivel range is limited or a specific lever position is required.

Adjustable flat tension levers are characterised by their low construction height and are particularly suitable for use in restricted spaces or when the lever should not overhang..

Your selection resulted in 48 hits

Colour
d1 [mm]
d2 [mm]
l1 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Colour:
black
d1 [mm]:
32 mm
d2 [mm]:
M10
l1 [mm]:
20 mm
Article-No.:
24441.0450
CAD
Documents
Adjustable Flat Tension Levers
  • black
  • d1: 32 mm
  • d2: M10
  • l1: 20 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 209 g
show article view
Adjustable Flat Tension Levers
Colour:
black
d1 [mm]:
32 mm
d2 [mm]:
M10
l1 [mm]:
25 mm
Article-No.:
24441.0455
CAD
Documents
Adjustable Flat Tension Levers
  • black
  • d1: 32 mm
  • d2: M10
  • l1: 25 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 208 g
show article view
Adjustable Flat Tension Levers
Colour:
black
d1 [mm]:
32 mm
d2 [mm]:
M10
l1 [mm]:
32 mm
Article-No.:
24441.0460
CAD
Documents
Adjustable Flat Tension Levers
  • black
  • d1: 32 mm
  • d2: M10
  • l1: 32 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 207 g
show article view
Adjustable Flat Tension Levers
Colour:
black
d1 [mm]:
32 mm
d2 [mm]:
M10
l1 [mm]:
40 mm
Article-No.:
24441.0465
CAD
Documents
Adjustable Flat Tension Levers
  • black
  • d1: 32 mm
  • d2: M10
  • l1: 40 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 210 g
show article view
Adjustable Flat Tension Levers
Colour:
black
d1 [mm]:
32 mm
d2 [mm]:
M10
l1 [mm]:
50 mm
Article-No.:
24441.0470
CAD
Documents
Adjustable Flat Tension Levers
  • black
  • d1: 32 mm
  • d2: M10
  • l1: 50 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 220 g
show article view
Adjustable Flat Tension Levers
Colour:
black
d1 [mm]:
32 mm
d2 [mm]:
M10
l1 [mm]:
63 mm
Article-No.:
24441.0475
CAD
Documents
Adjustable Flat Tension Levers
  • black
  • d1: 32 mm
  • d2: M10
  • l1: 63 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 226 g
show article view
Adjustable Flat Tension Levers
Colour:
black
d1 [mm]:
32 mm
d2 [mm]:
M10
l1 [mm]:
80 mm
Article-No.:
24441.0480
CAD
Documents
Adjustable Flat Tension Levers
  • black
  • d1: 32 mm
  • d2: M10
  • l1: 80 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 231 g
show article view
Adjustable Flat Tension Levers
Colour:
black
d1 [mm]:
32 mm
d2 [mm]:
M12
l1 [mm]:
20 mm
Article-No.:
24441.0485
CAD
Documents
Adjustable Flat Tension Levers
  • black
  • d1: 32 mm
  • d2: M12
  • l1: 20 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 207 g
show article view
Adjustable Flat Tension Levers
Colour:
black
d1 [mm]:
32 mm
d2 [mm]:
M12
l1 [mm]:
25 mm
Article-No.:
24441.0490
CAD
Documents
Adjustable Flat Tension Levers
  • black
  • d1: 32 mm
  • d2: M12
  • l1: 25 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 211 g
show article view
Adjustable Flat Tension Levers
Colour:
black
d1 [mm]:
32 mm
d2 [mm]:
M12
l1 [mm]:
32 mm
Article-No.:
24441.0495
CAD
Documents
Adjustable Flat Tension Levers
  • black
  • d1: 32 mm
  • d2: M12
  • l1: 32 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 215 g
show article view
Adjustable Flat Tension Levers
Colour:
black
d1 [mm]:
32 mm
d2 [mm]:
M12
l1 [mm]:
40 mm
Article-No.:
24441.0500
CAD
Documents
Adjustable Flat Tension Levers
  • black
  • d1: 32 mm
  • d2: M12
  • l1: 40 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 220 g
show article view
Adjustable Flat Tension Levers
Colour:
black
d1 [mm]:
32 mm
d2 [mm]:
M12
l1 [mm]:
50 mm
Article-No.:
24441.0505
CAD
Documents
Adjustable Flat Tension Levers
  • black
  • d1: 32 mm
  • d2: M12
  • l1: 50 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 228 g
show article view
Adjustable Flat Tension Levers
Colour:
black
d1 [mm]:
32 mm
d2 [mm]:
M12
l1 [mm]:
63 mm
Article-No.:
24441.0510
CAD
Documents
Adjustable Flat Tension Levers
  • black
  • d1: 32 mm
  • d2: M12
  • l1: 63 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 238 g
show article view
Adjustable Flat Tension Levers
Colour:
black
d1 [mm]:
32 mm
d2 [mm]:
M12
l1 [mm]:
80 mm
Article-No.:
24441.0515
CAD
Documents
Adjustable Flat Tension Levers
  • black
  • d1: 32 mm
  • d2: M12
  • l1: 80 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 251 g
show article view
Adjustable Flat Tension Levers
Colour:
black
d1 [mm]:
40 mm
d2 [mm]:
M12
l1 [mm]:
32 mm
Article-No.:
24441.0525
CAD
Documents
Adjustable Flat Tension Levers
  • black
  • d1: 40 mm
  • d2: M12
  • l1: 32 mm
  • d3: 23 mm
  • h1: 42 mm
  • h2: 4 mm
  • h3: 4 mm
  • h4: 56 mm
  • l2: 145 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 440 g
show article view
Adjustable Flat Tension Levers
Colour:
black
d1 [mm]:
40 mm
d2 [mm]:
M12
l1 [mm]:
40 mm
Article-No.:
24441.0530
CAD
Documents
Adjustable Flat Tension Levers
  • black
  • d1: 40 mm
  • d2: M12
  • l1: 40 mm
  • d3: 23 mm
  • h1: 42 mm
  • h2: 4 mm
  • h3: 4 mm
  • h4: 56 mm
  • l2: 145 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 446 g
show article view
Adjustable Flat Tension Levers
Colour:
black
d1 [mm]:
40 mm
d2 [mm]:
M12
l1 [mm]:
50 mm
Article-No.:
24441.0535
CAD
Documents
Adjustable Flat Tension Levers
  • black
  • d1: 40 mm
  • d2: M12
  • l1: 50 mm
  • d3: 23 mm
  • h1: 42 mm
  • h2: 4 mm
  • h3: 4 mm
  • h4: 56 mm
  • l2: 145 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 450 g
show article view
Adjustable Flat Tension Levers
Colour:
black
d1 [mm]:
40 mm
d2 [mm]:
M12
l1 [mm]:
63 mm
Article-No.:
24441.0540
CAD
Documents
Adjustable Flat Tension Levers
  • black
  • d1: 40 mm
  • d2: M12
  • l1: 63 mm
  • d3: 23 mm
  • h1: 42 mm
  • h2: 4 mm
  • h3: 4 mm
  • h4: 56 mm
  • l2: 145 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 461 g
show article view
Adjustable Flat Tension Levers
Colour:
black
d1 [mm]:
40 mm
d2 [mm]:
M12
l1 [mm]:
80 mm
Article-No.:
24441.0545
CAD
Documents
Adjustable Flat Tension Levers
  • black
  • d1: 40 mm
  • d2: M12
  • l1: 80 mm
  • d3: 23 mm
  • h1: 42 mm
  • h2: 4 mm
  • h3: 4 mm
  • h4: 56 mm
  • l2: 145 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 477 g
show article view
Adjustable Flat Tension Levers
Colour:
black
d1 [mm]:
40 mm
d2 [mm]:
M16
l1 [mm]:
32 mm
Article-No.:
24441.0550
CAD
Documents
Adjustable Flat Tension Levers
  • black
  • d1: 40 mm
  • d2: M16
  • l1: 32 mm
  • d3: 23 mm
  • h1: 42 mm
  • h2: 4 mm
  • h3: 4 mm
  • h4: 56 mm
  • l2: 145 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 461 g
show article view
Adjustable Flat Tension Levers
Colour:
black
d1 [mm]:
40 mm
d2 [mm]:
M16
l1 [mm]:
40 mm
Article-No.:
24441.0555
CAD
Documents
Adjustable Flat Tension Levers
  • black
  • d1: 40 mm
  • d2: M16
  • l1: 40 mm
  • d3: 23 mm
  • h1: 42 mm
  • h2: 4 mm
  • h3: 4 mm
  • h4: 56 mm
  • l2: 145 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 472 g
show article view
Adjustable Flat Tension Levers
Colour:
black
d1 [mm]:
40 mm
d2 [mm]:
M16
l1 [mm]:
50 mm
Article-No.:
24441.0560
CAD
Documents
Adjustable Flat Tension Levers
  • black
  • d1: 40 mm
  • d2: M16
  • l1: 50 mm
  • d3: 23 mm
  • h1: 42 mm
  • h2: 4 mm
  • h3: 4 mm
  • h4: 56 mm
  • l2: 145 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 482 g
show article view
Adjustable Flat Tension Levers
Colour:
black
d1 [mm]:
40 mm
d2 [mm]:
M16
l1 [mm]:
63 mm
Article-No.:
24441.0565
CAD
Documents
Adjustable Flat Tension Levers
  • black
  • d1: 40 mm
  • d2: M16
  • l1: 63 mm
  • d3: 23 mm
  • h1: 42 mm
  • h2: 4 mm
  • h3: 4 mm
  • h4: 56 mm
  • l2: 145 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 498 g
show article view
Adjustable Flat Tension Levers
Colour:
black
d1 [mm]:
40 mm
d2 [mm]:
M16
l1 [mm]:
80 mm
Article-No.:
24441.0570
CAD
Documents
Adjustable Flat Tension Levers
  • black
  • d1: 40 mm
  • d2: M16
  • l1: 80 mm
  • d3: 23 mm
  • h1: 42 mm
  • h2: 4 mm
  • h3: 4 mm
  • h4: 56 mm
  • l2: 145 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 523 g
show article view
Adjustable Flat Tension Levers

Material

Lever

  • Zinc die-cast, plastic coated, black, similar to RAL 9005, matt structure
  • Zinc die-cast, plastic coated, silver, similar to RAL 9006, matt structure

Inner parts

  • Steel, blackened

Screw

  • Steel, blackened

Covering

  • Plastic, black
  • Plastic, light grey

Operation

By lifting the lever the serrations are disengaged. The lever can be positioned by the serrations. On releasing the lever, the serrations are automatically re-engaged.

Title
Category
Type
Direct download
Download basket
Datasheet EH 24441. Adjustable Flat Tension Levers – with screw
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.