These star grips are manufactured according to DIN 6336.
This article 24661.0432 - Star Grips DIN 6336 stainless steel die-cast / with threaded blind hole, form E (d1: 32 mm) is one variant of the article group Star Grips DIN 6336 stainless steel die-cast (EH 24661.)
Handle
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Locating Pins Eccentric Clamping Clamps Pitbull® Clamps Centering Clamping Mandrels