24670.1250 - Star Grips
DIN 6336 plastic

Version
Bushing
d1 [mm]
d4 [mm]
Article-No.
Documents
Price [$]
Available
Version:
with threaded bushing, form K
Bushing:
Stainless steel A2
d1 [mm]:
50 mm
d4 [mm]:
M10
Article-No.:
24670.1250
Documents
Star Grips
  • with threaded bushing, form K, Stainless steel
  • d1: 50 mm
  • d4: M10
  • d7: 22 mm
  • h3: 17 mm
  • h4: 32 mm
  • t3: 18 mm
  • Operating temperature range max.: 110 °C
  • Weight: 40 g
Star Grips

Material

Bushing

  • Stainless steel A2

Handle

  • Thermosetting plastic PF 31, black similar to RAL 9005
Title
Category
Type
Direct download
Download basket
Datasheet 24670.1250
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.