24750.0102 - Star Grip Screws
plastic

Colour
d1 [mm]
d2 [mm]
l [mm]
Article-No.
Documents
Price [$]
Available
Colour:
orange
d1 [mm]:
30 mm
d2 [mm]:
M4
l [mm]:
10 mm
Article-No.:
24750.0102
Documents
Star Grip Screws
  • orange
  • d1: 30 mm
  • d2: M4
  • l: 10 mm
  • d3: 14 mm
  • l1: 19 mm
  • l2: 7 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 6.1 g
Star Grip Screws

Material

Cap

  • Thermoplastic PA, orange similar to RAL 2004

Handle

  • Thermoplastic PA 6, black similar to RAL 9005

Screw

  • Stainless steel

Notes

Special types, e.g. differing threads or thread lengths, on request.

Title
Category
Type
Direct download
Download basket
Datasheet 24750.0102
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.