24100.0101 - Retaining Latches
one-sided

To be used for door locking, drawers and as handling aid etc.

The retaining catch is indexing 4 x 90°.

This article 24100.0101 - Retaining Latches one-sided / (d1: M6) is one variant of the article group Retaining Latches one-sided (EH 24100.)

Colour
d1 [mm]
l1 [mm]
l2 [mm]
Article-No.
Documents
Price [$]
Available
Colour:
silver
d1 [mm]:
M6
l1 [mm]:
45 mm
l2 [mm]:
55 mm
Article-No.:
24100.0101
Documents
Retaining Latches
  • silver
  • d1: M6
  • d2: 9 mm
  • l1: 45 mm
  • l2: 55 mm
  • b: 19 mm
  • h1: 12 mm
  • h2: 13.3 mm
  • h3: 0.8 mm
  • h4: 6.5 mm
  • WS: 4 mm
  • Load capacity max.: 500 N
  • Weight: 60 g
Retaining Latches

Material

Lever

  • Zinc die-cast, silver, similar to RAL 9006

Inner parts

  • Dry powdered metal

Screw

  • Stainless steel A2 (ISO 10642)
Title
Category
Type
Direct download
Download basket
Datasheet 24100.0101
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.