Product filter
Your selection resulted in 56 hits
Version:
without hub keyway, without cylindrical handle
More details
without hub keyway, without cylindrical handle
d1 : 80 mm
d2 H7: 10 mm
d3 : 26 mm
b: 13 mm
l1 : 16 mm
l2 : ~ 26 mm
Weight: 121 g
show article view
Version:
without hub keyway, without cylindrical handle
More details
without hub keyway, without cylindrical handle
d1 : 80 mm
d2 H7: 12 mm
d3 : 26 mm
b: 13 mm
l1 : 16 mm
l2 : ~ 26 mm
Weight: 139 g
show article view
Version:
without hub keyway, without cylindrical handle
More details
without hub keyway, without cylindrical handle
d1 : 100 mm
d2 H7: 10 mm
d3 : 28 mm
b: 14 mm
l1 : 17 mm
l2 : ~ 30 mm
Weight: 203 g
show article view
Version:
without hub keyway, without cylindrical handle
More details
without hub keyway, without cylindrical handle
d1 : 100 mm
d2 H7: 12 mm
d3 : 28 mm
b: 14 mm
l1 : 17 mm
l2 : ~ 30 mm
Weight: 205 g
show article view
Version:
without hub keyway, without cylindrical handle
More details
without hub keyway, without cylindrical handle
d1 : 125 mm
d2 H7: 12 mm
d3 : 31 mm
b: 15 mm
l1 : 18 mm
l2 : ~ 33 mm
Weight: 307 g
show article view
Version:
without hub keyway, without cylindrical handle
More details
without hub keyway, without cylindrical handle
d1 : 125 mm
d2 H7: 14 mm
d3 : 31 mm
b: 15 mm
l1 : 18 mm
l2 : ~ 33 mm
Weight: 298 g
show article view
Version:
without hub keyway, without cylindrical handle
More details
without hub keyway, without cylindrical handle
d1 : 140 mm
d2 H7: 14 mm
d3 : 36 mm
b: 16.5 mm
l1 : 19 mm
l2 : ~ 36 mm
Weight: 430 g
show article view
Version:
without hub keyway, without cylindrical handle
More details
without hub keyway, without cylindrical handle
d1 : 140 mm
d2 H7: 16 mm
d3 : 36 mm
b: 16.5 mm
l1 : 19 mm
l2 : ~ 36 mm
Weight: 417 g
show article view
Version:
without hub keyway, without cylindrical handle
More details
without hub keyway, without cylindrical handle
d1 : 160 mm
d2 H7: 14 mm
d3 : 36 mm
b: 18 mm
l1 : 20 mm
l2 : ~ 39 mm
Weight: 540 g
show article view
Version:
without hub keyway, without cylindrical handle
More details
without hub keyway, without cylindrical handle
d1 : 160 mm
d2 H7: 16 mm
d3 : 36 mm
b: 18 mm
l1 : 20 mm
l2 : ~ 39 mm
Weight: 533 g
show article view
Version:
without hub keyway, without cylindrical handle
More details
without hub keyway, without cylindrical handle
d1 : 200 mm
d2 H7: 18 mm
d3 : 42 mm
b: 20.5 mm
l1 : 24 mm
l2 : ~ 45 mm
Weight: 849 g
show article view
Version:
without hub keyway, without cylindrical handle
More details
without hub keyway, without cylindrical handle
d1 : 200 mm
d2 H7: 20 mm
d3 : 42 mm
b: 20.5 mm
l1 : 24 mm
l2 : ~ 45 mm
Weight: 866 g
show article view
Version:
without hub keyway, without cylindrical handle
More details
without hub keyway, without cylindrical handle
d1 : 250 mm
d2 H7: 22 mm
d3 : 48 mm
b: 23 mm
l1 : 28 mm
l2 : ~ 51 mm
Weight: 1495 g
show article view
Version:
without hub keyway, without cylindrical handle
More details
without hub keyway, without cylindrical handle
d1 : 250 mm
d2 H7: 26 mm
d3 : 48 mm
b: 23 mm
l1 : 28 mm
l2 : ~ 51 mm
Weight: 1441 g
show article view
Version:
with hub keyway, without cylindrical handle
More details
with hub keyway, without cylindrical handle
d1 : 80 mm
d2 H7: 10 mm
d3 : 26 mm
b: 13 mm
l1 : 16 mm
l2 : ~ 26 mm
Hub keyway, DIN 6885 sheet 1 b3 : 3 mm
Weight: 139 g
Hub keyway, DIN 6885 sheet 1 t: 11.4 mm
show article view
Version:
with hub keyway, without cylindrical handle
More details
with hub keyway, without cylindrical handle
d1 : 80 mm
d2 H7: 12 mm
d3 : 26 mm
b: 13 mm
l1 : 16 mm
l2 : ~ 26 mm
Hub keyway, DIN 6885 sheet 1 b3 : 4 mm
Weight: 128 g
Hub keyway, DIN 6885 sheet 1 t: 13.8 mm
show article view
Version:
with hub keyway, without cylindrical handle
More details
with hub keyway, without cylindrical handle
d1 : 100 mm
d2 H7: 10 mm
d3 : 28 mm
b: 14 mm
l1 : 17 mm
l2 : ~ 30 mm
Hub keyway, DIN 6885 sheet 1 b3 : 3 mm
Weight: 201 g
Hub keyway, DIN 6885 sheet 1 t: 11.4 mm
show article view
Version:
with hub keyway, without cylindrical handle
More details
with hub keyway, without cylindrical handle
d1 : 100 mm
d2 H7: 12 mm
d3 : 28 mm
b: 14 mm
l1 : 17 mm
l2 : ~ 30 mm
Hub keyway, DIN 6885 sheet 1 b3 : 4 mm
Weight: 194 g
Hub keyway, DIN 6885 sheet 1 t: 13.8 mm
show article view
Version:
with hub keyway, without cylindrical handle
More details
with hub keyway, without cylindrical handle
d1 : 125 mm
d2 H7: 12 mm
d3 : 31 mm
b: 15 mm
l1 : 18 mm
l2 : ~ 33 mm
Hub keyway, DIN 6885 sheet 1 b3 : 4 mm
Weight: 291 g
Hub keyway, DIN 6885 sheet 1 t: 13.8 mm
show article view
Version:
with hub keyway, without cylindrical handle
More details
with hub keyway, without cylindrical handle
d1 : 125 mm
d2 H7: 14 mm
d3 : 31 mm
b: 15 mm
l1 : 18 mm
l2 : ~ 33 mm
Hub keyway, DIN 6885 sheet 1 b3 : 5 mm
Weight: 288 g
Hub keyway, DIN 6885 sheet 1 t: 16.3 mm
show article view
Version:
with hub keyway, without cylindrical handle
More details
with hub keyway, without cylindrical handle
d1 : 140 mm
d2 H7: 14 mm
d3 : 36 mm
b: 16.5 mm
l1 : 19 mm
l2 : ~ 36 mm
Hub keyway, DIN 6885 sheet 1 b3 : 5 mm
Weight: 413 g
Hub keyway, DIN 6885 sheet 1 t: 16.3 mm
show article view
Version:
with hub keyway, without cylindrical handle
More details
with hub keyway, without cylindrical handle
d1 : 140 mm
d2 H7: 16 mm
d3 : 36 mm
b: 16.5 mm
l1 : 19 mm
l2 : ~ 36 mm
Hub keyway, DIN 6885 sheet 1 b3 : 5 mm
Weight: 397 g
Hub keyway, DIN 6885 sheet 1 t: 18.3 mm
show article view
Version:
with hub keyway, without cylindrical handle
More details
with hub keyway, without cylindrical handle
d1 : 160 mm
d2 H7: 14 mm
d3 : 36 mm
b: 18 mm
l1 : 20 mm
l2 : ~ 39 mm
Hub keyway, DIN 6885 sheet 1 b3 : 5 mm
Weight: 529 g
Hub keyway, DIN 6885 sheet 1 t: 16.3 mm
show article view
Version:
with hub keyway, without cylindrical handle
More details
with hub keyway, without cylindrical handle
d1 : 160 mm
d2 H7: 16 mm
d3 : 36 mm
b: 18 mm
l1 : 20 mm
l2 : ~ 39 mm
Hub keyway, DIN 6885 sheet 1 b3 : 5 mm
Weight: 528 g
Hub keyway, DIN 6885 sheet 1 t: 18.3 mm
show article view
Material
Axle part
Steel, zinc-plated by galvanization
Handwheel
Aluminium permanent-mould casting
Cylindrical handle EH 24530
Thermosetting plastic PF 31, black similar to RAL 9005
Assembly
Shaft-end washers EH 22270. for axial fastening.
Datasheet EH 24600. Disc-Type Handwheels – light metal
Download basket:
Download basket
RoHS compliant
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains SVHC substances >0,1% w/w
Contains lead - SVHC list [REACH] as of 27.06.2024.
Contains Proposition 65 substances
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.