Crank Handles with folding handle, stainless steel

EH 24331.

Your selection resulted in 12 hits

Version
picture
Colour
l [mm]
d1 H7 [mm]
b H11 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
with smooth bore
picture:
1
Colour:
silver
l [mm]:
80 mm
d1 H7 [mm]:
10 mm
b H11 [mm]:
-
Article-No.:
24331.0405
CAD
Documents
Crank Handles
  • with smooth bore – picture 1, silver
  • l: 80 mm
  • d1 H7: 10 mm
  • d2: 23 mm
  • d3: 30 mm
  • h1: 19.5 mm
  • h2: ~ 4 mm
  • h3: 25.5 mm
  • h4: 4.3 mm
  • h5: 43 mm
  • d4 Cylindrical handle ∅: 16 mm
  • Weight: 119 g
show article view
Crank Handles
Version:
with smooth bore
picture:
1
Colour:
silver
l [mm]:
100 mm
d1 H7 [mm]:
12 mm
b H11 [mm]:
-
Article-No.:
24331.0410
CAD
Documents
Crank Handles
  • with smooth bore – picture 1, silver
  • l: 100 mm
  • d1 H7: 12 mm
  • d2: 26.7 mm
  • d3: 35 mm
  • h1: 23.5 mm
  • h2: ~ 5.5 mm
  • h3: 29.5 mm
  • h4: 4.2 mm
  • h5: 57.5 mm
  • d4 Cylindrical handle ∅: 18 mm
  • Weight: 174 g
show article view
Crank Handles
Version:
with smooth bore
picture:
1
Colour:
silver
l [mm]:
125 mm
d1 H7 [mm]:
14 mm
b H11 [mm]:
-
Article-No.:
24331.0415
CAD
Documents
Crank Handles
  • with smooth bore – picture 1, silver
  • l: 125 mm
  • d1 H7: 14 mm
  • d2: 28 mm
  • d3: 37 mm
  • h1: 30.5 mm
  • h2: ~ 10.5 mm
  • h3: 36.5 mm
  • h4: 4.2 mm
  • h5: 76.5 mm
  • d4 Cylindrical handle ∅: 24 mm
  • Weight: 246 g
show article view
Crank Handles
Version:
with smooth bore
picture:
1
Colour:
black
l [mm]:
80 mm
d1 H7 [mm]:
10 mm
b H11 [mm]:
-
Article-No.:
24331.0505
CAD
Documents
Crank Handles
  • with smooth bore – picture 1, black
  • l: 80 mm
  • d1 H7: 10 mm
  • d2: 23 mm
  • d3: 30 mm
  • h1: 19.5 mm
  • h2: ~ 4 mm
  • h3: 25.5 mm
  • h4: 4.3 mm
  • h5: 43 mm
  • d4 Cylindrical handle ∅: 16 mm
  • Weight: 119 g
show article view
Crank Handles
Version:
with smooth bore
picture:
1
Colour:
black
l [mm]:
100 mm
d1 H7 [mm]:
12 mm
b H11 [mm]:
-
Article-No.:
24331.0510
CAD
Documents
Crank Handles
  • with smooth bore – picture 1, black
  • l: 100 mm
  • d1 H7: 12 mm
  • d2: 26.7 mm
  • d3: 35 mm
  • h1: 23.5 mm
  • h2: ~ 5.5 mm
  • h3: 29.5 mm
  • h4: 4.2 mm
  • h5: 57.5 mm
  • d4 Cylindrical handle ∅: 18 mm
  • Weight: 174 g
show article view
Crank Handles
Version:
with smooth bore
picture:
1
Colour:
black
l [mm]:
125 mm
d1 H7 [mm]:
14 mm
b H11 [mm]:
-
Article-No.:
24331.0515
CAD
Documents
Crank Handles
  • with smooth bore – picture 1, black
  • l: 125 mm
  • d1 H7: 14 mm
  • d2: 28 mm
  • d3: 37 mm
  • h1: 30.5 mm
  • h2: ~ 10.5 mm
  • h3: 36.5 mm
  • h4: 4.2 mm
  • h5: 76.5 mm
  • d4 Cylindrical handle ∅: 24 mm
  • Weight: 246 g
show article view
Crank Handles
Version:
with square shaft
picture:
2
Colour:
silver
l [mm]:
80 mm
d1 H7 [mm]:
-
b H11 [mm]:
10 mm
Article-No.:
24331.0605
CAD
Documents
Crank Handles
  • with square shaft – picture 2, silver
  • l: 80 mm
  • b H11: 10 mm
  • d2: 23 mm
  • d3: 30 mm
  • h1: 19.5 mm
  • h2: ~ 4 mm
  • h3: 25.5 mm
  • h4: 4.3 mm
  • h5: 43 mm
  • d4 Cylindrical handle ∅: 16 mm
  • Weight: 117 g
show article view
Crank Handles
Version:
with square shaft
picture:
2
Colour:
silver
l [mm]:
100 mm
d1 H7 [mm]:
-
b H11 [mm]:
12 mm
Article-No.:
24331.0610
CAD
Documents
Crank Handles
  • with square shaft – picture 2, silver
  • l: 100 mm
  • b H11: 12 mm
  • d2: 26.7 mm
  • d3: 35 mm
  • h1: 23.5 mm
  • h2: ~ 5.5 mm
  • h3: 29.5 mm
  • h4: 4.2 mm
  • h5: 57.5 mm
  • d4 Cylindrical handle ∅: 18 mm
  • Weight: 171 g
show article view
Crank Handles
Version:
with square shaft
picture:
2
Colour:
silver
l [mm]:
125 mm
d1 H7 [mm]:
-
b H11 [mm]:
14 mm
Article-No.:
24331.0615
CAD
Documents
Crank Handles
  • with square shaft – picture 2, silver
  • l: 125 mm
  • b H11: 14 mm
  • d2: 28 mm
  • d3: 37 mm
  • h1: 30.5 mm
  • h2: ~ 10.5 mm
  • h3: 36.5 mm
  • h4: 4.2 mm
  • h5: 76.5 mm
  • d4 Cylindrical handle ∅: 24 mm
  • Weight: 240 g
show article view
Crank Handles
Version:
with square shaft
picture:
2
Colour:
black
l [mm]:
80 mm
d1 H7 [mm]:
-
b H11 [mm]:
10 mm
Article-No.:
24331.0705
CAD
Documents
Crank Handles
  • with square shaft – picture 2, black
  • l: 80 mm
  • b H11: 10 mm
  • d2: 23 mm
  • d3: 30 mm
  • h1: 19.5 mm
  • h2: ~ 4 mm
  • h3: 25.5 mm
  • h4: 4.3 mm
  • h5: 43 mm
  • d4 Cylindrical handle ∅: 16 mm
  • Weight: 117 g
show article view
Crank Handles
Version:
with square shaft
picture:
2
Colour:
black
l [mm]:
100 mm
d1 H7 [mm]:
-
b H11 [mm]:
12 mm
Article-No.:
24331.0710
CAD
Documents
Crank Handles
  • with square shaft – picture 2, black
  • l: 100 mm
  • b H11: 12 mm
  • d2: 26.7 mm
  • d3: 35 mm
  • h1: 23.5 mm
  • h2: ~ 5.5 mm
  • h3: 29.5 mm
  • h4: 4.2 mm
  • h5: 57.5 mm
  • d4 Cylindrical handle ∅: 18 mm
  • Weight: 171 g
show article view
Crank Handles
Version:
with square shaft
picture:
2
Colour:
black
l [mm]:
125 mm
d1 H7 [mm]:
-
b H11 [mm]:
14 mm
Article-No.:
24331.0715
CAD
Documents
Crank Handles
  • with square shaft – picture 2, black
  • l: 125 mm
  • b H11: 14 mm
  • d2: 28 mm
  • d3: 37 mm
  • h1: 30.5 mm
  • h2: ~ 10.5 mm
  • h3: 36.5 mm
  • h4: 4.2 mm
  • h5: 76.5 mm
  • d4 Cylindrical handle ∅: 24 mm
  • Weight: 240 g
show article view
Crank Handles

Material

Axle part

  • Stainless steel 1.4305

Handle

  • Thermoplastic, black, dull

Handle body

  • Aluminium, plastic coated, similar to RAL 9006 silver, structural matt
  • Aluminium, plastic coated, similar to RAL 9005 black, matt structure

Covering

  • Plastic, light grey

Operation

In the operating position the handle is locked. To move the handle to the rest position, it must be pulled out axially and flipped round.

Title
Category
Type
Direct download
Download basket
Datasheet EH 24331. Crank Handles – with folding handle, stainless steel
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.