Stops plain

EH 1586.

Your selection resulted in 4 hits

Version
picture
d1 [mm]
l1 [mm]
h1 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
plain, on both sides
picture:
1
d1 [mm]:
M12
l1 [mm]:
40 mm
h1 [mm]:
21.4 mm
Article-No.:
1586.070
CAD
Documents
Stops
  • plain, on both sides – picture 1
  • d1: M12
  • l1: 40 mm
  • l2 ±0.01: 20 mm
  • b1 -0.05: 44 mm
  • h1: 21.4 mm
  • Weight: 395 g
show article view
Stops
Version:
plain, two-sided / width shortened
picture:
2
d1 [mm]:
M12
l1 [mm]:
40 mm
h1 [mm]:
21.4 mm
Article-No.:
1586.071
CAD
Documents
Stops
  • plain, two-sided / width shortened – picture 2
  • d1: M12
  • l1: 40 mm
  • l2 ±0.01: 20 mm
  • b1: 44 mm
  • b2: 29 mm
  • h1: 21.4 mm
  • Weight: 324 g
  • h2: 6.4 mm
show article view
Stops
Version:
plain, two-sided / high version
picture:
3
d1 [mm]:
M12
l1 [mm]:
80 mm
h1 [mm]:
51.4 mm
Article-No.:
1586.072
CAD
Documents
Stops
  • plain, two-sided / high version – picture 3
  • d1: M12
  • l1: 80 mm
  • l2: 40 mm
  • b1 -0.1: 44 mm
  • l4: 40 mm
  • h1: 51.4 mm
  • Weight: 1601 g
show article view
Stops
Version:
ribbed and plain
picture:
4
d1 [mm]:
M12
l1 [mm]:
42 mm
h1 [mm]:
21.4 mm
Article-No.:
1586.073
CAD
Documents
Stops
  • ribbed and plain – picture 4
  • d1: M12
  • d2: 12 mm
  • l1: 42 mm
  • l2 ±0.01: 20 mm
  • b1 -0.05: 44 mm
  • b2: 24 mm
  • h1: 21.4 mm
  • l3: 2 mm
  • Weight: 407 g
  • h2: 13.4 mm
show article view
Stops

Material

Body

  • Tool steel, hardened

Inserts

  • Hard metal
Title
Category
Type
Direct download
Download basket
Datasheet EH 1586. Stops – plain
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Multiple Clamping Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.