1703.300 - Wedge Adapters
low

  • Low wedge adapter for use on support jaws.
  • For mounting wedge adapters 4-point (Art. No. 1703.340), microgripper (Art. No. 1703.350), coated (Art. No. 1703.360) and round (Art. No. 1703.380).
  • Please order the mounting screw separately

This article 1703.300 - Wedge Adapters low / () is one variant of the article group Wedge Adapters low (EH 1703.)

b [mm]
d1 [mm]
d2 [mm]
h1 [mm]
h2 [mm]
Article-No.
Documents
Price [$]
Available
b [mm]:
24 mm
d1 [mm]:
20 mm
d2 [mm]:
11 mm
h1 [mm]:
21.7 mm
h2 [mm]:
4 mm
Article-No.:
1703.300
Documents
Wedge Adapters
  • b: 24 mm
  • d1: 20 mm
  • d2: 11 mm
  • h1: 21.7 mm
  • h2: 4 mm
  • Weight: 90 g
Wedge Adapters
Product
Article-No.
Available
Product:
Mounting Screws
Mounting Screws
Article-No.:
1703.320
Mounting Screws
  • Mounting Screws
  • l: 30 mm
  • d: M10
  • Weight: 27 g

Material

Body

  • Steel, hardened

Screw

  • Steel, tempered
Title
Category
Type
Direct download
Download basket
Datasheet 1703.300
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Pull-Down Clamping
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.