Support Jaws orienting

EH 1702.

  • For mounting various pull-down wedge elements (Art. No. 1703.300-1703.400), universal gripper sets (Art. No. 1702.600) and gripper studs (Art. No. 1702.710-1702.780)
  • Front surface can be used as clamping surface (hardened and ground)

Support jaw, mobile, oscillating (Art. No. 1702.200)

  • For clamping uneven workpieces
  • To compensate non-parallel clamping surfaces

Supplied without wedge elements, gripper set and gripper studs.

Your selection resulted in 2 hits

Version
picture
Jaw width [mm]
b [mm]
l [mm]
h [mm]
c [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
Jaw, fixed
picture:
1
Jaw width [mm]:
125 mm
b [mm]:
189 mm
l [mm]:
104 mm
h [mm]:
20 mm
c [mm]:
24 mm
Article-No.:
1702.100
CAD
Documents
Support Jaws
  • Jaw, fixed – picture 1
  • Jaw width: 125 mm
  • b: 189 mm
  • l: 104 mm
  • h: 20 mm
  • c: 24 mm
  • Weight: 3 kg
show article view
Support Jaws
Version:
Jaw, movable
picture:
2
Jaw width [mm]:
125 mm
b [mm]:
189 mm
l [mm]:
97 mm
h [mm]:
20 mm
c [mm]:
24 mm
Article-No.:
1702.200
CAD
Documents
Support Jaws
  • Jaw, movable – picture 2
  • Jaw width: 125 mm
  • b: 189 mm
  • l: 97 mm
  • h: 20 mm
  • c: 24 mm
  • Weight: 3 kg
show article view
Support Jaws

Material

  • Steel, hardened
Title
Category
Type
Direct download
Download basket
Datasheet EH 1702. Support Jaws – orienting
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Pull-Down Clamping
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
FAQ - Multi-Vices MS 125
Category:
FAQ
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.

 

What is the difference between the MS 125 and an ordinary machine vice?

Since it comes with a modular design and can be paired with a large variety of jaws and associated equipment, the MS 125 is considerably more versatile than a standard machine vice.