Wedge Elements coated

EH 1703.

Body:

  • Wedge elements for pre-machined, surface conditions and materials
  • Quick to exchange
  • Minimum clamping depth 8 mm
  • Please order the pads separately

Pad:

  • For secure clamping of workpieces without causing deformation to the clamped surfaces
  • Scope of delivery 20 pcs

Your selection resulted in 1 hits

b [mm]
l [mm]
h1 [mm]
h2 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
b [mm]:
27.8 mm
l [mm]:
1 mm
h1 [mm]:
16.5 mm
h2 [mm]:
11.75 mm
Article-No.:
1703.360
CAD
Documents
Wedge Elements
  • b: 27.8 mm
  • l: 1 mm
  • h1: 16.5 mm
  • h2: 11.75 mm
  • Weight: 17 g
show article view
Wedge Elements

Material

  • Steel, hardened
Product
Article-No.
CAD
Available
Product:
Pad
Article-No.:
1703.370
CAD
Pad
  • Pad
  • Weight: 26 g
Title
Category
Type
Direct download
Download basket
Datasheet EH 1703. Wedge Elements – coated
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Five-sided Machining
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
FAQ - Multi-Vices MS 125
Category:
FAQ
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.

 

What is the difference between the MS 125 and an ordinary machine vice?

Since it comes with a modular design and can be paired with a large variety of jaws and associated equipment, the MS 125 is considerably more versatile than a standard machine vice.