1704.410 - Wedge Adapters
for jaws for five-sided machining

  • Wedge adapter for use with five-sided machining jaws
  • For mounting the 4-point (Art. No. 1703.340), microgripper (Art. No. 1703.350) and coated wedge elements (Art. No. 1703.360)
  • Supplied without mounting screw M 6 x 8 mm (Art. No. 1701.300)

This article 1704.410 - Wedge Adapters for jaws for five-sided machining / () is one variant of the article group Wedge Adapters for jaws for five-sided machining (EH 1704.)

b [mm]
l [mm]
h [mm]
Article-No.
Documents
Price [$]
Available
b [mm]:
24.15 mm
l [mm]:
11.8 mm
h [mm]:
21.45 mm
Article-No.:
1704.410
Documents
Wedge Adapters
  • b: 24.15 mm
  • l: 11.8 mm
  • h: 21.45 mm
  • Weight: 28 g
Wedge Adapters

Material

  • Steel, hardened
Title
Category
Type
Direct download
Download basket
Datasheet 1704.410
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Five-sided Machining
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.