Master Jaw Adapters

EH 1701.

  • High side of the jaw is hardened
  • Additional thread for mounting the interchangeable jaws (Art. No. 1701.250 - 1701.280)
  • Ground clamping surfaces
  • Mountings for click system (Art. No. 1701.190 -1701.200) on the high side of the jaw

Your selection resulted in 2 hits

Version
picture
Jaw width [mm]
l1 [mm]
l2 [mm]
h1 [mm]
h2 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
Jaw, fixed
picture:
1
Jaw width [mm]:
125 mm
l1 [mm]:
85 mm
l2 [mm]:
32 mm
h1 [mm]:
58 mm
h2 [mm]:
20 mm
Article-No.:
1701.140
CAD
Documents
Master Jaw Adapters
  • Jaw, fixed – picture 1
  • Jaw width: 125 mm
  • b: 126 mm
  • l1: 85 mm
  • l2: 32 mm
  • l3: 77 mm
  • h1: 58 mm
  • h2: 20 mm
  • c: 24 mm
  • Weight: 4 kg
show article view
Master Jaw Adapters
Version:
Jaw, movable
picture:
2
Jaw width [mm]:
125 mm
l1 [mm]:
80 mm
l2 [mm]:
32 mm
h1 [mm]:
58 mm
h2 [mm]:
20 mm
Article-No.:
1701.150
CAD
Documents
Master Jaw Adapters
  • Jaw, movable – picture 2
  • Jaw width: 125 mm
  • b: 126 mm
  • l1: 80 mm
  • l2: 32 mm
  • l3: 52 mm
  • h1: 58 mm
  • h2: 20 mm
  • c: 24 mm
  • Weight: 4 kg
show article view
Master Jaw Adapters

Material

  • Steel
Title
Category
Type
Direct download
Download basket
Datasheet EH 1701. Master Jaw Adapters
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Conventional Clamping
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
FAQ - Multi-Vices MS 125
Category:
FAQ
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.

 

What is the difference between the MS 125 and an ordinary machine vice?

Since it comes with a modular design and can be paired with a large variety of jaws and associated equipment, the MS 125 is considerably more versatile than a standard machine vice.