22290.0006 - C-Washer
DIN 6372

The c-washers (slotted washers) are manufactured according to DIN 6372. For better handling, the c-washers have a knurling all around.

This article 22290.0006 - C-Washer DIN 6372 / (Nominal size: 6 mm) is one variant of the article group C-Washers DIN 6372 (EH 22290.)

Nominal size [mm]
b [mm]
d1 [mm]
d2 [mm]
l [mm]
s [mm]
Article-No.
Documents
Price [$]
Available
Nominal size [mm]:
6 mm
b [mm]:
6.4 mm
d1 [mm]:
22 mm
d2 [mm]:
16 mm
l [mm]:
0.8 mm
s [mm]:
6 mm
Article-No.:
22290.0006
Documents
C-Washer
  • Nominal size: 6 mm
  • b: 6.4 mm
  • d1: 22 mm
  • d2: 16 mm
  • l: 0.8 mm
  • s: 6 mm
  • Weight: 13 g
C-Washer

Material

  • Heat-treated steel, tempered, blackened
Title
Category
Type
Direct download
Download basket
Datasheet 22290.0006
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.