2B352.0024 - Threaded Lifting Pins
self-locking - INCH

Heavy-duty lifting element for quick and easy use, with moveable shackle and locking stud to provide protection against unintentional unlocking. For lifting loads, the threaded lifting pin is inserted into a threaded hole. In contrast to a ringbolt, time-consuming screwing in and out is therefore unnecessary.

All versions are corrosion-protected. The version made of stainless steel is also resistant to corrosion and weathering, so it is also suitable for external use. In addition, the high-strength, precipitation-hardened pin makes extreme loads possible.

This article 2B352.0024 - Threaded Lifting Pins self-locking - INCH / (d1: 1-8, l1: 1.063 in) is one variant of the article group Threaded Lifting Pins self-locking - INCH (EH 2B352.)

Material
d1
l1 [in]
Load capacity according to DIN EN 13155 F1 [lbf]
Article-No.
Documents
Price [$]
Available
Material:
Heat-treated steel, tempered, manganese phosphated
d1:
1-8
l1 [in]:
1.063 in
Load capacity according to DIN EN 13155 F1 [lbf]:
6766 lbf
Article-No.:
2B352.0024
Documents
Threaded Lifting Pins
  • Heat-treated steel
  • d1: 1-8
  • l1: 1.063 in
  • d2 -0.0028: 0.863 in
  • d3: 1.417 in
  • l2: 1.417 in
  • l3: 1.654 in
  • l4: 2.362 in
  • l5: 1.992 in
  • l6: 1.961 in
  • l7: 3.228 in
  • l8: 5.984 in
  • l9: 1.417 in
  • l10: 0.866 in
  • Load capacity according to DIN EN 13155 F1: 6766 lbf
  • Load capacity according to DIN EN 13155 F2: 3147 lbf
  • Load capacity according to DIN EN 13155 F3: 2225 lbf
  • Locating thread: 1-8
  • Operating temperature range max.: 482 °F
  • Weight: 42.153 oz
Threaded Lifting Pins

Material

Pin part

  • Heat-treated steel, tempered, manganese phosphated

Press button

  • Aluminium, orange, anodised

Threaded element

  • Stainless steel 1.4542, precipitation-hardened

Shackle

  • Heat-treated steel, tempered, manganese phosphated

Spring

  • Stainless Steel

Notes

  • This product is manufactured in INCH dimensions.

Assembly

Threaded lifting pins can be mounted into a thread that is true to gauge.

Mounting:

  1. Press in the button and hold it down.
  2. Insert the threaded lifting pin.
  3. Release the button (The button must be back in its original position.).
  4. Tighten the threaded lifting pin by hand, until it bears compleately on the bearing surface.
  5. It must be ensured that the threaded segments are engaged in the mounting thread.

Dismantling:

  1. Unscrew the threaded lifting pin approx. a quarter of a turn anticlockwise.
  2. Press in the button and hold it down.
  3. Remove the threaded lifting pin.
  4. Release the button.

Operation

Each threaded lifting pin contains an instruction manual with an EC Declaration of Conformity.

Title
Category
Type
Direct download
Download basket
Datasheet 2B352.0024
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Short Instruction Manual Threaded Lifting Pins - INCH (EH 2B352.)
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Threaded Lifting Pins
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Load Chart Threaded Lifting Pins
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Original operating instructions threaded lifting pins
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Lifting Devices
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.