Swing Bolts DIN 444, form B, quality 8.8 high precision design

EH 22980.

The high precision design swing bolts exceed the DIN Version's quality. The thread is rolled - the shaft diameter is equal to the roll diameter. The surfaces -s- are machined.

Bore tolerance d2 = H7.

Your selection resulted in 10 hits

Material
d1 [mm]
l [mm]
d2 H7 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Material:
Heat-treated steel, tempered, quality 8.8, black
d1 [mm]:
M8
l [mm]:
40 mm
d2 H7 [mm]:
8 mm
Article-No.:
22980.0081
CAD
Documents
Swing Bolts
  • d1: M8
  • l: 40 mm
  • d2 H7: 8 mm
  • d3: 18 mm
  • b: 22 mm
  • s -0.2: 9 mm
  • Weight: 28 g
show article view
Swing Bolts
Material:
Heat-treated steel, tempered, quality 8.8, black
d1 [mm]:
M8
l [mm]:
60 mm
d2 H7 [mm]:
8 mm
Article-No.:
22980.0084
CAD
Documents
Swing Bolts
  • d1: M8
  • l: 60 mm
  • d2 H7: 8 mm
  • d3: 18 mm
  • b: 22 mm
  • s -0.2: 9 mm
  • Weight: 28 g
show article view
Swing Bolts
Material:
Heat-treated steel, tempered, quality 8.8, black
d1 [mm]:
M10
l [mm]:
50 mm
d2 H7 [mm]:
10 mm
Article-No.:
22980.0103
CAD
Documents
Swing Bolts
  • d1: M10
  • l: 50 mm
  • d2 H7: 10 mm
  • d3: 20 mm
  • b: 26 mm
  • s -0.2: 12 mm
  • Weight: 38 g
show article view
Swing Bolts
Material:
Heat-treated steel, tempered, quality 8.8, black
d1 [mm]:
M10
l [mm]:
75 mm
d2 H7 [mm]:
10 mm
Article-No.:
22980.0106
CAD
Documents
Swing Bolts
  • d1: M10
  • l: 75 mm
  • d2 H7: 10 mm
  • d3: 20 mm
  • b: 26 mm
  • s -0.2: 12 mm
  • Weight: 50 g
show article view
Swing Bolts
Material:
Heat-treated steel, tempered, quality 8.8, black
d1 [mm]:
M10
l [mm]:
100 mm
d2 H7 [mm]:
10 mm
Article-No.:
22980.0108
CAD
Documents
Swing Bolts
  • d1: M10
  • l: 100 mm
  • d2 H7: 10 mm
  • d3: 20 mm
  • b: 26 mm
  • s -0.2: 12 mm
  • Weight: 62 g
show article view
Swing Bolts
Material:
Heat-treated steel, tempered, quality 8.8, black
d1 [mm]:
M12
l [mm]:
60 mm
d2 H7 [mm]:
12 mm
Article-No.:
22980.0122
CAD
Documents
Swing Bolts
  • d1: M12
  • l: 60 mm
  • d2 H7: 12 mm
  • d3: 25 mm
  • b: 30 mm
  • s -0.2: 14 mm
  • Weight: 70 g
show article view
Swing Bolts
Material:
Heat-treated steel, tempered, quality 8.8, black
d1 [mm]:
M12
l [mm]:
80 mm
d2 H7 [mm]:
12 mm
Article-No.:
22980.0125
CAD
Documents
Swing Bolts
  • d1: M12
  • l: 80 mm
  • d2 H7: 12 mm
  • d3: 25 mm
  • b: 30 mm
  • s -0.2: 14 mm
  • Weight: 84 g
show article view
Swing Bolts
Material:
Heat-treated steel, tempered, quality 8.8, black
d1 [mm]:
M12
l [mm]:
120 mm
d2 H7 [mm]:
12 mm
Article-No.:
22980.0128
CAD
Documents
Swing Bolts
  • d1: M12
  • l: 120 mm
  • d2 H7: 12 mm
  • d3: 25 mm
  • b: 30 mm
  • s -0.2: 14 mm
  • Weight: 113 g
show article view
Swing Bolts
Material:
Heat-treated steel, tempered, quality 8.8, black
d1 [mm]:
M16
l [mm]:
80 mm
d2 H7 [mm]:
16 mm
Article-No.:
22980.0163
CAD
Documents
Swing Bolts
  • d1: M16
  • l: 80 mm
  • d2 H7: 16 mm
  • d3: 32 mm
  • b: 38 mm
  • s -0.2: 17 mm
  • Weight: 153 g
show article view
Swing Bolts
Material:
Heat-treated steel, tempered, quality 8.8, black
d1 [mm]:
M16
l [mm]:
150 mm
d2 H7 [mm]:
16 mm
Article-No.:
22980.0168
CAD
Documents
Swing Bolts
  • d1: M16
  • l: 150 mm
  • d2 H7: 16 mm
  • d3: 32 mm
  • b: 44 mm
  • s -0.2: 17 mm
  • Weight: 245 g
show article view
Swing Bolts

Material

  • Heat-treated steel, tempered, quality 8.8, black

References

For torques please refer to appendix - Technical Data -

Title
Category
Type
Direct download
Download basket
Datasheet EH 22980. Swing Bolts – DIN 444, form B, quality 8.8 high precision design
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

Further products

Please select a variant (article number in the order table tab) for complete and detailed compliance information.