Support Legs protected against slipping

EH 22593.

The support legs are universally usable as adjustable legs.

In this version with a rubber cap, sensitive support surfaces are protected, and slipping is prevented.

The plate is screwed to the threaded pin and nut by a stainless steel fastening screw, and is also glued.

Your selection resulted in 180 hits

Version
picture
Material
d1 [mm]
d2 [mm]
l1 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
with female thread
picture:
3
Material:
Stainless steel 1.4301, vibratory ground
d1 [mm]:
50 mm
d2 [mm]:
M10
l1 [mm]:
28 mm
Article-No.:
22593.2630
CAD
Documents
Support Legs
  • with female thread – picture 3, Stainless steel
  • d1: 50 mm
  • d2: M10
  • l1: 28 mm
  • h2: 10 mm
  • t: 2 mm
  • WS1: 14 mm
  • Weight: 67 g
show article view
Support Legs
Version:
with female thread
picture:
3
Material:
Stainless steel 1.4301, vibratory ground
d1 [mm]:
50 mm
d2 [mm]:
M12
l1 [mm]:
32 mm
Article-No.:
22593.2635
CAD
Documents
Support Legs
  • with female thread – picture 3, Stainless steel
  • d1: 50 mm
  • d2: M12
  • l1: 32 mm
  • h2: 12 mm
  • t: 2 mm
  • WS1: 17 mm
  • Weight: 84 g
show article view
Support Legs
Version:
with female thread
picture:
3
Material:
Stainless steel 1.4301, vibratory ground
d1 [mm]:
50 mm
d2 [mm]:
M16
l1 [mm]:
37 mm
Article-No.:
22593.2640
CAD
Documents
Support Legs
  • with female thread – picture 3, Stainless steel
  • d1: 50 mm
  • d2: M16
  • l1: 37 mm
  • h2: 16 mm
  • t: 2 mm
  • WS1: 22 mm
  • Weight: 121 g
show article view
Support Legs
Version:
with female thread
picture:
3
Material:
Stainless steel 1.4301, vibratory ground
d1 [mm]:
60 mm
d2 [mm]:
M8
l1 [mm]:
25 mm
Article-No.:
22593.2645
CAD
Documents
Support Legs
  • with female thread – picture 3, Stainless steel
  • d1: 60 mm
  • d2: M8
  • l1: 25 mm
  • h2: 8 mm
  • t: 2 mm
  • WS1: 14 mm
  • Weight: 88 g
show article view
Support Legs
Version:
with female thread
picture:
3
Material:
Stainless steel 1.4301, vibratory ground
d1 [mm]:
60 mm
d2 [mm]:
M10
l1 [mm]:
28 mm
Article-No.:
22593.2650
CAD
Documents
Support Legs
  • with female thread – picture 3, Stainless steel
  • d1: 60 mm
  • d2: M10
  • l1: 28 mm
  • h2: 10 mm
  • t: 2 mm
  • WS1: 14 mm
  • Weight: 88 g
show article view
Support Legs
Version:
with female thread
picture:
3
Material:
Stainless steel 1.4301, vibratory ground
d1 [mm]:
60 mm
d2 [mm]:
M12
l1 [mm]:
32 mm
Article-No.:
22593.2655
CAD
Documents
Support Legs
  • with female thread – picture 3, Stainless steel
  • d1: 60 mm
  • d2: M12
  • l1: 32 mm
  • h2: 12 mm
  • t: 2 mm
  • WS1: 17 mm
  • Weight: 104 g
show article view
Support Legs
Version:
with female thread
picture:
3
Material:
Stainless steel 1.4301, vibratory ground
d1 [mm]:
60 mm
d2 [mm]:
M16
l1 [mm]:
37 mm
Article-No.:
22593.2660
CAD
Documents
Support Legs
  • with female thread – picture 3, Stainless steel
  • d1: 60 mm
  • d2: M16
  • l1: 37 mm
  • h2: 16 mm
  • t: 2 mm
  • WS1: 22 mm
  • Weight: 142 g
show article view
Support Legs
Version:
with female thread
picture:
3
Material:
Stainless steel 1.4301, vibratory ground
d1 [mm]:
80 mm
d2 [mm]:
M8
l1 [mm]:
26 mm
Article-No.:
22593.2665
CAD
Documents
Support Legs
  • with female thread – picture 3, Stainless steel
  • d1: 80 mm
  • d2: M8
  • l1: 26 mm
  • h2: 8 mm
  • t: 2 mm
  • WS1: 14 mm
  • Weight: 156 g
show article view
Support Legs
Version:
with female thread
picture:
3
Material:
Stainless steel 1.4301, vibratory ground
d1 [mm]:
80 mm
d2 [mm]:
M10
l1 [mm]:
29 mm
Article-No.:
22593.2670
CAD
Documents
Support Legs
  • with female thread – picture 3, Stainless steel
  • d1: 80 mm
  • d2: M10
  • l1: 29 mm
  • h2: 10 mm
  • t: 2 mm
  • WS1: 14 mm
  • Weight: 159 g
show article view
Support Legs
Version:
with female thread
picture:
3
Material:
Stainless steel 1.4301, vibratory ground
d1 [mm]:
80 mm
d2 [mm]:
M12
l1 [mm]:
32 mm
Article-No.:
22593.2675
CAD
Documents
Support Legs
  • with female thread – picture 3, Stainless steel
  • d1: 80 mm
  • d2: M12
  • l1: 32 mm
  • h2: 12 mm
  • t: 2 mm
  • WS1: 17 mm
  • Weight: 173 g
show article view
Support Legs
Version:
with female thread
picture:
3
Material:
Stainless steel 1.4301, vibratory ground
d1 [mm]:
80 mm
d2 [mm]:
M16
l1 [mm]:
38 mm
Article-No.:
22593.2680
CAD
Documents
Support Legs
  • with female thread – picture 3, Stainless steel
  • d1: 80 mm
  • d2: M16
  • l1: 38 mm
  • h2: 16 mm
  • t: 2 mm
  • WS1: 22 mm
  • Weight: 209 g
show article view
Support Legs
Version:
with female thread
picture:
3
Material:
Stainless steel 1.4301, vibratory ground
d1 [mm]:
80 mm
d2 [mm]:
M20
l1 [mm]:
45 mm
Article-No.:
22593.2685
CAD
Documents
Support Legs
  • with female thread – picture 3, Stainless steel
  • d1: 80 mm
  • d2: M20
  • l1: 45 mm
  • h2: 20 mm
  • t: 2 mm
  • WS1: 27 mm
  • Weight: 268 g
show article view
Support Legs

Material

Grub Screw

  • Steel, zinc-plated by galvanization, passivated
  • Stainless steel 1.4305

Rubber cap

  • Rubber, black

Lock nut

  • Steel, zinc-coated by galvanisation, passivated, ISO 4032
  • Stainless Steel A2, ISO 4032

Pad

  • Steel, zinc-plated by galvanization, passivated
  • Stainless steel 1.4301, vibratory ground

Nut

  • Steel, zinc-plated by galvanization, passivated
  • Stainless steel 1.4305
Title
Category
Type
Direct download
Download basket
Datasheet EH 22593. Support Legs – protected against slipping
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

Further products

Please select a variant (article number in the order table tab) for complete and detailed compliance information.