Your selection resulted in 62 hits
Spring load1) F1 ~ [N]:
~ 2.5 N
Spring load1) F2 ~ [N]:
~ 3 N
- free cutting steel, standard spring load
- d1: M3
- d2: 1 mm
- l: 12 mm
- n: 0.4 mm
- t: 0.5 mm
- WS: 0.7 mm
- Stroke s: 1 mm
- Spring load1) F1: ~ 2.5 N
- Spring load1) F2: ~ 3 N
- Operating temperature range max.: 250 °C
- Weight: 0.4 g
show article view
Spring load1) F1 ~ [N]:
~ 4 N
Spring load1) F2 ~ [N]:
~ 16 N
- free cutting steel, standard spring load
- d1: M4
- d2: 1.5 mm
- l: 15 mm
- n: 0.6 mm
- t: 0.6 mm
- WS: 1.3 mm
- Stroke s: 1.5 mm
- Spring load1) F1: ~ 4 N
- Spring load1) F2: ~ 16 N
- Operating temperature range max.: 250 °C
- Weight: 0.9 g
show article view
Spring load1) F1 ~ [N]:
~ 6 N
Spring load1) F2 ~ [N]:
~ 20 N
- free cutting steel, standard spring load
- d1: M5
- d2: 2.4 mm
- l: 18 mm
- n: 1.2 mm
- t: 0.8 mm
- WS: 1.5 mm
- Stroke s: 2.3 mm
- Spring load1) F1: ~ 6 N
- Spring load1) F2: ~ 20 N
- Operating temperature range max.: 250 °C
- Weight: 1.7 g
show article view
Spring load1) F1 ~ [N]:
~ 7 N
Spring load1) F2 ~ [N]:
~ 22 N
- free cutting steel, standard spring load
- d1: M6
- d2: 2.7 mm
- l: 20 mm
- n: 1.3 mm
- t: 0.9 mm
- WS: 2 mm
- Stroke s: 2.5 mm
- Spring load1) F1: ~ 7 N
- Spring load1) F2: ~ 22 N
- Operating temperature range max.: 250 °C
- Weight: 2.8 g
show article view
Spring load1) F1 ~ [N]:
~ 8 N
Spring load1) F2 ~ [N]:
~ 38 N
- free cutting steel, standard spring load
- d1: M8
- d2: 3.5 mm
- l: 22 mm
- n: 1.5 mm
- t: 1.4 mm
- WS: 2.5 mm
- Stroke s: 3 mm
- Spring load1) F1: ~ 8 N
- Spring load1) F2: ~ 38 N
- Operating temperature range max.: 250 °C
- Weight: 5.7 g
show article view
Spring load1) F1 ~ [N]:
~ 10 N
Spring load1) F2 ~ [N]:
~ 38 N
- free cutting steel, standard spring load
- d1: M10
- d2: 4 mm
- l: 22 mm
- n: 1.5 mm
- t: 1.4 mm
- WS: 3 mm
- Stroke s: 3 mm
- Spring load1) F1: ~ 10 N
- Spring load1) F2: ~ 38 N
- Operating temperature range max.: 250 °C
- Weight: 9.2 g
show article view
Spring load1) F1 ~ [N]:
~ 10 N
Spring load1) F2 ~ [N]:
~ 54 N
- free cutting steel, standard spring load
- d1: M12
- d2: 6 mm
- l: 28 mm
- n: 2.7 mm
- t: 2 mm
- WS: 4 mm
- Stroke s: 4 mm
- Spring load1) F1: ~ 10 N
- Spring load1) F2: ~ 54 N
- Operating temperature range max.: 250 °C
- Weight: 16 g
show article view
Spring load1) F1 ~ [N]:
~ 38 N
Spring load1) F2 ~ [N]:
~ 100 N
- free cutting steel, standard spring load
- d1: M16
- d2: 7.5 mm
- l: 32 mm
- n: 3.2 mm
- t: 2.5 mm
- WS: 5 mm
- Stroke s: 5 mm
- Spring load1) F1: ~ 38 N
- Spring load1) F2: ~ 100 N
- Operating temperature range max.: 250 °C
- Weight: 35 g
show article view
Spring load1) F1 ~ [N]:
~ 58 N
Spring load1) F2 ~ [N]:
~ 140 N
- free cutting steel, standard spring load
- d1: M20
- d2: 10 mm
- l: 40 mm
- n: 3.7 mm
- t: 3 mm
- WS: 6 mm
- Stroke s: 7 mm
- Spring load1) F1: ~ 58 N
- Spring load1) F2: ~ 140 N
- Operating temperature range max.: 250 °C
- Weight: 67 g
show article view
Spring load1) F1 ~ [N]:
~ 80 N
Spring load1) F2 ~ [N]:
~ 180 N
- free cutting steel, standard spring load
- d1: M24
- d2: 12 mm
- l: 52 mm
- n: 3.7 mm
- t: 3 mm
- WS: 8 mm
- Stroke s: 10 mm
- Spring load1) F1: ~ 80 N
- Spring load1) F2: ~ 180 N
- Operating temperature range max.: 250 °C
- Weight: 129 g
show article view
Spring load1) F1 ~ [N]:
~ 15 N
Spring load1) F2 ~ [N]:
~ 44 N
- free cutting steel, reinforced spring load
- d1: M5
- d2: 2.4 mm
- l: 18 mm
- n: 1.2 mm
- t: 0.8 mm
- WS: 1.5 mm
- Stroke s: 2.3 mm
- Spring load1) F1: ~ 15 N
- Spring load1) F2: ~ 44 N
- Operating temperature range max.: 250 °C
- Weight: 1.6 g
show article view
Spring load1) F1 ~ [N]:
~ 20 N
Spring load1) F2 ~ [N]:
~ 48 N
- free cutting steel, reinforced spring load
- d1: M6
- d2: 2.7 mm
- l: 20 mm
- n: 1.3 mm
- t: 0.9 mm
- WS: 2 mm
- Stroke s: 2.5 mm
- Spring load1) F1: ~ 20 N
- Spring load1) F2: ~ 48 N
- Operating temperature range max.: 250 °C
- Weight: 2.8 g
show article view
Spring load1) F1 ~ [N]:
~ 26 N
Spring load1) F2 ~ [N]:
~ 70 N
- free cutting steel, reinforced spring load
- d1: M8
- d2: 3.5 mm
- l: 22 mm
- n: 1.5 mm
- t: 1.4 mm
- WS: 2.5 mm
- Stroke s: 3 mm
- Spring load1) F1: ~ 26 N
- Spring load1) F2: ~ 70 N
- Operating temperature range max.: 250 °C
- Weight: 5.7 g
show article view
Spring load1) F1 ~ [N]:
~ 26 N
Spring load1) F2 ~ [N]:
~ 70 N
- free cutting steel, reinforced spring load
- d1: M10
- d2: 4 mm
- l: 22 mm
- n: 1.5 mm
- t: 1.4 mm
- WS: 3 mm
- Stroke s: 3 mm
- Spring load1) F1: ~ 26 N
- Spring load1) F2: ~ 70 N
- Operating temperature range max.: 250 °C
- Weight: 9.1 g
show article view
Spring load1) F1 ~ [N]:
~ 51 N
Spring load1) F2 ~ [N]:
~ 122 N
- free cutting steel, reinforced spring load
- d1: M12
- d2: 6 mm
- l: 28 mm
- n: 2.7 mm
- t: 2 mm
- WS: 4 mm
- Stroke s: 4 mm
- Spring load1) F1: ~ 51 N
- Spring load1) F2: ~ 122 N
- Operating temperature range max.: 250 °C
- Weight: 16 g
show article view
Spring load1) F1 ~ [N]:
~ 72 N
Spring load1) F2 ~ [N]:
~ 164 N
- free cutting steel, reinforced spring load
- d1: M16
- d2: 7.5 mm
- l: 32 mm
- n: 3.2 mm
- t: 2.5 mm
- WS: 5 mm
- Stroke s: 5 mm
- Spring load1) F1: ~ 72 N
- Spring load1) F2: ~ 164 N
- Operating temperature range max.: 250 °C
- Weight: 26 g
show article view
Spring load1) F1 ~ [N]:
~ 88 N
Spring load1) F2 ~ [N]:
~ 206 N
- free cutting steel, reinforced spring load
- d1: M20
- d2: 10 mm
- l: 40 mm
- n: 3.7 mm
- t: 3 mm
- WS: 6 mm
- Stroke s: 7 mm
- Spring load1) F1: ~ 88 N
- Spring load1) F2: ~ 206 N
- Operating temperature range max.: 250 °C
- Weight: 67 g
show article view
Spring load1) F1 ~ [N]:
~ 94 N
Spring load1) F2 ~ [N]:
~ 250 N
- free cutting steel, reinforced spring load
- d1: M24
- d2: 12 mm
- l: 52 mm
- n: 3.7 mm
- t: 3 mm
- WS: 8 mm
- Stroke s: 10 mm
- Spring load1) F1: ~ 94 N
- Spring load1) F2: ~ 250 N
- Operating temperature range max.: 250 °C
- Weight: 129 g
show article view
Spring load1) F1 ~ [N]:
~ 4 N
Spring load1) F2 ~ [N]:
~ 16 N
- free cutting steel, pin from thermoplastic, standard spring load
- d1: M4
- d2: 1.5 mm
- l: 15 mm
- n: 0.6 mm
- t: 0.6 mm
- WS: 1.3 mm
- Stroke s: 1.5 mm
- Spring load1) F1: ~ 4 N
- Spring load1) F2: ~ 16 N
- Operating temperature range max.: 50 °C
- Operating temperature range min.: -30 °C
- Weight: 0.9 g
show article view
Spring load1) F1 ~ [N]:
~ 6 N
Spring load1) F2 ~ [N]:
~ 20 N
- free cutting steel, pin from thermoplastic, standard spring load
- d1: M5
- d2: 2.4 mm
- l: 18 mm
- n: 1.2 mm
- t: 0.8 mm
- WS: 1.5 mm
- Stroke s: 2.3 mm
- Spring load1) F1: ~ 6 N
- Spring load1) F2: ~ 20 N
- Operating temperature range max.: 50 °C
- Operating temperature range min.: -30 °C
- Weight: 1.5 g
show article view
Spring load1) F1 ~ [N]:
~ 7 N
Spring load1) F2 ~ [N]:
~ 22 N
- free cutting steel, pin from thermoplastic, standard spring load
- d1: M6
- d2: 2.7 mm
- l: 20 mm
- n: 1.3 mm
- t: 0.9 mm
- WS: 2 mm
- Stroke s: 2.5 mm
- Spring load1) F1: ~ 7 N
- Spring load1) F2: ~ 22 N
- Operating temperature range max.: 50 °C
- Operating temperature range min.: -30 °C
- Weight: 2.3 g
show article view
Spring load1) F1 ~ [N]:
~ 8 N
Spring load1) F2 ~ [N]:
~ 38 N
- free cutting steel, pin from thermoplastic, standard spring load
- d1: M8
- d2: 3.5 mm
- l: 22 mm
- n: 1.5 mm
- t: 1.4 mm
- WS: 2.5 mm
- Stroke s: 3 mm
- Spring load1) F1: ~ 8 N
- Spring load1) F2: ~ 38 N
- Operating temperature range max.: 50 °C
- Operating temperature range min.: -30 °C
- Weight: 5 g
show article view
Spring load1) F1 ~ [N]:
~ 10 N
Spring load1) F2 ~ [N]:
~ 38 N
- free cutting steel, pin from thermoplastic, standard spring load
- d1: M10
- d2: 4 mm
- l: 22 mm
- n: 1.5 mm
- t: 1.4 mm
- WS: 3 mm
- Stroke s: 3 mm
- Spring load1) F1: ~ 10 N
- Spring load1) F2: ~ 38 N
- Operating temperature range max.: 50 °C
- Operating temperature range min.: -30 °C
- Weight: 8.1 g
show article view
Spring load1) F1 ~ [N]:
~ 10 N
Spring load1) F2 ~ [N]:
~ 54 N
- free cutting steel, pin from thermoplastic, standard spring load
- d1: M12
- d2: 6 mm
- l: 28 mm
- n: 2.7 mm
- t: 2 mm
- WS: 4 mm
- Stroke s: 4 mm
- Spring load1) F1: ~ 10 N
- Spring load1) F2: ~ 54 N
- Operating temperature range max.: 50 °C
- Operating temperature range min.: -30 °C
- Weight: 14 g
show article view
Material
Pin
- Free cutting steel, hardened, blackened
- Thermoplastic POM, white
- Stainless Steel 1.4305, nitrided
Body
- Free cutting steel, blackened
- Stainless steel 1.4305
Spring
Notes
Special types on request.
Spring plungers are specially tested for spring range and forces.
References
Thread lock on request, please refer to appendix - Technical Data -
Product:
Assembly Tool for mounting via slot (pin sided)
d1: M3 mm
- Assembly Tool for mounting via slot (pin sided)
- d1: M3
- b: 50 mm
- d: 2.35 mm
- l: 55 mm
- Weight: 17 g
Product:
Assembly Tool for mounting via slot (pin sided)
d1: M4 mm
- Assembly Tool for mounting via slot (pin sided)
- d1: M4
- b: 50 mm
- d: 3 mm
- l: 55 mm
- Weight: 18 g
Product:
Assembly Tool for mounting via slot (pin sided)
d1: M5 mm
- Assembly Tool for mounting via slot (pin sided)
- d1: M5
- b: 50 mm
- d: 4 mm
- l: 60 mm
- Weight: 21 g
Product:
Assembly Tool for mounting via slot (pin sided)
d1: M6 mm
- Assembly Tool for mounting via slot (pin sided)
- d1: M6
- b: 60 mm
- d: 4.7 mm
- l: 60 mm
- Weight: 30 g
Product:
Assembly Tool for mounting via slot (pin sided)
d1: M8 mm
- Assembly Tool for mounting via slot (pin sided)
- d1: M8
- b: 60 mm
- d: 6.45 mm
- l: 70 mm
- Weight: 39 g
Product:
Assembly Tool for mounting via slot (pin sided)
d1: M10 mm
- Assembly Tool for mounting via slot (pin sided)
- d1: M10
- b: 80 mm
- d: 8 mm
- l: 80 mm
- Weight: 66 g
Product:
Assembly Tool for mounting via slot (pin sided)
d1: M12 mm
- Assembly Tool for mounting via slot (pin sided)
- d1: M12
- b: 80 mm
- d: 9.8 mm
- l: 80 mm
- Weight: 72 g
Product:
Assembly Tool for mounting via slot (pin sided)
d1: M16 mm
- Assembly Tool for mounting via slot (pin sided)
- d1: M16
- b: 100 mm
- d: 13.5 mm
- l: 105 mm
- Weight: 144 g
Product:
Assembly Tool for mounting via slot (pin sided)
d1: M20 mm
- Assembly Tool for mounting via slot (pin sided)
- d1: M20
- b: 100 mm
- d: 17 mm
- l: 115 mm
- Weight: 162 g
Product:
mounting tool for the following thread sizes
d1: M24 mm
- Assembly Tool for mounting via slot (pin sided)
- d1: M24
- b: 100 mm
- d: 19.9 mm
- l: 100 mm
- Weight: 258 g
Characteristic
Standard spring load: no marking
Heavy spring load: marked with two lines
Assembly
Spring plungers can be mounted and removed by means of the slot or internal hexagon.
Please use a special assembly tool for mounting with a slot (pin side).
Datasheet EH 22060. Spring Plungers – with internal hexagon
Download basket:
Please select a variant (article number in the order table tab) for complete and detailed compliance information.