Spring Plungers smooth, with collar and ball

EH 22080.

Spring plungers can be used for locating or for applying pressure, as a detent or for ejection.

Your selection resulted in 39 hits

Material
Ball
Spring load
d1 +0.1 [mm]
l1 [mm]
Spring load1) F1 ~ [N]
Spring load1) F2 ~ [N]

More details

Article-No.
CAD / Documents
Price [$]
Available
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Light
d1 +0.1 [mm]:
3 mm
l1 [mm]:
4 mm
Spring load1) F1 ~ [N]:
~ 0.4 N
Spring load1) F2 ~ [N]:
~ 1.3 N
Article-No.:
22080.1003
CAD
Documents
Spring Plunger
  • body and ball from stainless steel, light spring load – picture 1
  • d1 +0.1: 3 mm
  • d2: 2.38 mm
  • d3: 3.5 mm
  • l1: 4 mm
  • l2: 0.6 mm
  • Stroke s: 0.7 mm
  • Spring load1) F1: ~ 0.4 N
  • Spring load1) F2: ~ 1.3 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 3 mm
  • Weight: 0.1 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Light
d1 +0.1 [mm]:
4 mm
l1 [mm]:
5 mm
Spring load1) F1 ~ [N]:
~ 0.4 N
Spring load1) F2 ~ [N]:
~ 1 N
Article-No.:
22080.1004
CAD
Documents
Spring Plunger
  • body and ball from stainless steel, light spring load – picture 1
  • d1 +0.1: 4 mm
  • d2: 3 mm
  • d3: 4.6 mm
  • l1: 5 mm
  • l2: 0.9 mm
  • Stroke s: 1 mm
  • Spring load1) F1: ~ 0.4 N
  • Spring load1) F2: ~ 1 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 4 mm
  • Weight: 0.3 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Light
d1 +0.1 [mm]:
5 mm
l1 [mm]:
6 mm
Spring load1) F1 ~ [N]:
~ 0.5 N
Spring load1) F2 ~ [N]:
~ 4.7 N
Article-No.:
22080.1005
CAD
Documents
Spring Plunger
  • body and ball from stainless steel, light spring load – picture 1
  • d1 +0.1: 5 mm
  • d2: 4 mm
  • d3: 5.6 mm
  • l1: 6 mm
  • l2: 0.9 mm
  • Stroke s: 1.4 mm
  • Spring load1) F1: ~ 0.5 N
  • Spring load1) F2: ~ 4.7 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 5 mm
  • Weight: 0.6 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Light
d1 +0.1 [mm]:
6 mm
l1 [mm]:
7 mm
Spring load1) F1 ~ [N]:
~ 2.3 N
Spring load1) F2 ~ [N]:
~ 6.5 N
Article-No.:
22080.1006
CAD
Documents
Spring Plunger
  • body and ball from stainless steel, light spring load – picture 1
  • d1 +0.1: 6 mm
  • d2: 5 mm
  • d3: 6.5 mm
  • l1: 7 mm
  • l2: 1 mm
  • Stroke s: 1.8 mm
  • Spring load1) F1: ~ 2.3 N
  • Spring load1) F2: ~ 6.5 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 6 mm
  • Weight: 1 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Light
d1 +0.1 [mm]:
8 mm
l1 [mm]:
9 mm
Spring load1) F1 ~ [N]:
~ 4 N
Spring load1) F2 ~ [N]:
~ 9 N
Article-No.:
22080.1008
CAD
Documents
Spring Plunger
  • body and ball from stainless steel, light spring load – picture 1
  • d1 +0.1: 8 mm
  • d2: 6.5 mm
  • d3: 8.5 mm
  • l1: 9 mm
  • l2: 1.1 mm
  • Stroke s: 2.4 mm
  • Spring load1) F1: ~ 4 N
  • Spring load1) F2: ~ 9 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 8 mm
  • Weight: 2 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Light
d1 +0.1 [mm]:
10 mm
l1 [mm]:
13 mm
Spring load1) F1 ~ [N]:
~ 3.9 N
Spring load1) F2 ~ [N]:
~ 10 N
Article-No.:
22080.1010
CAD
Documents
Spring Plunger
  • body and ball from stainless steel, light spring load – picture 1
  • d1 +0.1: 10 mm
  • d2: 8.5 mm
  • d3: 11 mm
  • l1: 13 mm
  • l2: 1.5 mm
  • Stroke s: 3.3 mm
  • Spring load1) F1: ~ 3.9 N
  • Spring load1) F2: ~ 10 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 10 mm
  • Weight: 4 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Light
d1 +0.1 [mm]:
12 mm
l1 [mm]:
16 mm
Spring load1) F1 ~ [N]:
~ 6.2 N
Spring load1) F2 ~ [N]:
~ 14.6 N
Article-No.:
22080.1012
CAD
Documents
Spring Plunger
  • body and ball from stainless steel, light spring load – picture 1
  • d1 +0.1: 12 mm
  • d2: 10 mm
  • d3: 13 mm
  • l1: 16 mm
  • l2: 2.3 mm
  • Stroke s: 4 mm
  • Spring load1) F1: ~ 6.2 N
  • Spring load1) F2: ~ 14.6 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 12 mm
  • Weight: 7 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Standard
d1 +0.1 [mm]:
3 mm
l1 [mm]:
4 mm
Spring load1) F1 ~ [N]:
~ 1.8 N
Spring load1) F2 ~ [N]:
~ 3.5 N
Article-No.:
22080.0003
CAD
Documents
Spring Plunger
  • body and ball from stainless steel, standard spring load – picture 1
  • d1 +0.1: 3 mm
  • d2: 2.38 mm
  • d3: 3.5 mm
  • l1: 4 mm
  • l2: ~ 0.6 mm
  • Stroke s: 0.7 mm
  • Spring load1) F1: ~ 1.8 N
  • Spring load1) F2: ~ 3.5 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 3 mm
  • Weight: 0.1 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Standard
d1 +0.1 [mm]:
4 mm
l1 [mm]:
5 mm
Spring load1) F1 ~ [N]:
~ 2.5 N
Spring load1) F2 ~ [N]:
~ 6 N
Article-No.:
22080.0004
CAD
Documents
Spring Plunger
  • body and ball from stainless steel, standard spring load – picture 1
  • d1 +0.1: 4 mm
  • d2: 3 mm
  • d3: 4.6 mm
  • l1: 5 mm
  • l2: ~ 0.9 mm
  • Stroke s: 1 mm
  • Spring load1) F1: ~ 2.5 N
  • Spring load1) F2: ~ 6 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 4 mm
  • Weight: 0.3 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Standard
d1 +0.1 [mm]:
5 mm
l1 [mm]:
6 mm
Spring load1) F1 ~ [N]:
~ 3 N
Spring load1) F2 ~ [N]:
~ 6.5 N
Article-No.:
22080.0005
CAD
Documents
Spring Plunger
  • body and ball from stainless steel, standard spring load – picture 1
  • d1 +0.1: 5 mm
  • d2: 4 mm
  • d3: 5.6 mm
  • l1: 6 mm
  • l2: ~ 0.9 mm
  • Stroke s: 1.4 mm
  • Spring load1) F1: ~ 3 N
  • Spring load1) F2: ~ 6.5 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 5 mm
  • Weight: 0.6 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Standard
d1 +0.1 [mm]:
6 mm
l1 [mm]:
7 mm
Spring load1) F1 ~ [N]:
~ 5.5 N
Spring load1) F2 ~ [N]:
~ 11.5 N
Article-No.:
22080.0006
CAD
Documents
Spring Plunger
  • body and ball from stainless steel, standard spring load – picture 1
  • d1 +0.1: 6 mm
  • d2: 5 mm
  • d3: 6.5 mm
  • l1: 7 mm
  • l2: ~ 1 mm
  • Stroke s: 1.8 mm
  • Spring load1) F1: ~ 5.5 N
  • Spring load1) F2: ~ 11.5 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 6 mm
  • Weight: 1 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Standard
d1 +0.1 [mm]:
8 mm
l1 [mm]:
9 mm
Spring load1) F1 ~ [N]:
~ 7 N
Spring load1) F2 ~ [N]:
~ 12.5 N
Article-No.:
22080.0008
CAD
Documents
Spring Plunger
  • body and ball from stainless steel, standard spring load – picture 1
  • d1 +0.1: 8 mm
  • d2: 6.5 mm
  • d3: 8.5 mm
  • l1: 9 mm
  • l2: ~ 1.1 mm
  • Stroke s: 2.4 mm
  • Spring load1) F1: ~ 7 N
  • Spring load1) F2: ~ 12.5 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 8 mm
  • Weight: 2.1 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Standard
d1 +0.1 [mm]:
10 mm
l1 [mm]:
13 mm
Spring load1) F1 ~ [N]:
~ 8.5 N
Spring load1) F2 ~ [N]:
~ 18.5 N
Article-No.:
22080.0010
CAD
Documents
Spring Plunger
  • body and ball from stainless steel, standard spring load – picture 1
  • d1 +0.1: 10 mm
  • d2: 8.5 mm
  • d3: 11 mm
  • l1: 13 mm
  • l2: ~ 1.5 mm
  • Stroke s: 3.3 mm
  • Spring load1) F1: ~ 8.5 N
  • Spring load1) F2: ~ 18.5 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 10 mm
  • Weight: 4.5 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Standard
d1 +0.1 [mm]:
12 mm
l1 [mm]:
16 mm
Spring load1) F1 ~ [N]:
~ 12 N
Spring load1) F2 ~ [N]:
~ 26.5 N
Article-No.:
22080.0012
CAD
Documents
Spring Plunger
  • body and ball from stainless steel, standard spring load – picture 1
  • d1 +0.1: 12 mm
  • d2: 10 mm
  • d3: 13 mm
  • l1: 16 mm
  • l2: ~ 2.3 mm
  • Stroke s: 4 mm
  • Spring load1) F1: ~ 12 N
  • Spring load1) F2: ~ 26.5 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 12 mm
  • Weight: 7.2 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Heavy
d1 +0.1 [mm]:
3 mm
l1 [mm]:
4 mm
Spring load1) F1 ~ [N]:
~ 2.4 N
Spring load1) F2 ~ [N]:
~ 5.5 N
Article-No.:
22080.2003
CAD
Documents
Spring Plunger
  • body and ball from stainless steel, heavy spring load – picture 1
  • d1 +0.1: 3 mm
  • d2: 2.38 mm
  • d3: 3.5 mm
  • l1: 4 mm
  • l2: 0.6 mm
  • Stroke s: 0.7 mm
  • Spring load1) F1: ~ 2.4 N
  • Spring load1) F2: ~ 5.5 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 3 mm
  • Weight: 0.1 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Heavy
d1 +0.1 [mm]:
4 mm
l1 [mm]:
5 mm
Spring load1) F1 ~ [N]:
~ 5 N
Spring load1) F2 ~ [N]:
~ 10.4 N
Article-No.:
22080.2004
CAD
Documents
Spring Plunger
  • body and ball from stainless steel, heavy spring load – picture 1
  • d1 +0.1: 4 mm
  • d2: 3 mm
  • d3: 4.6 mm
  • l1: 5 mm
  • l2: 0.9 mm
  • Stroke s: 1 mm
  • Spring load1) F1: ~ 5 N
  • Spring load1) F2: ~ 10.4 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 4 mm
  • Weight: 0.3 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Heavy
d1 +0.1 [mm]:
5 mm
l1 [mm]:
6 mm
Spring load1) F1 ~ [N]:
~ 6 N
Spring load1) F2 ~ [N]:
~ 12 N
Article-No.:
22080.2005
CAD
Documents
Spring Plunger
  • body and ball from stainless steel, heavy spring load – picture 1
  • d1 +0.1: 5 mm
  • d2: 4 mm
  • d3: 5.6 mm
  • l1: 6 mm
  • l2: 0.9 mm
  • Stroke s: 1.4 mm
  • Spring load1) F1: ~ 6 N
  • Spring load1) F2: ~ 12 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 5 mm
  • Weight: 0.6 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Heavy
d1 +0.1 [mm]:
6 mm
l1 [mm]:
7 mm
Spring load1) F1 ~ [N]:
~ 7.3 N
Spring load1) F2 ~ [N]:
~ 19 N
Article-No.:
22080.2006
CAD
Documents
Spring Plunger
  • body and ball from stainless steel, heavy spring load – picture 1
  • d1 +0.1: 6 mm
  • d2: 5 mm
  • d3: 6.5 mm
  • l1: 7 mm
  • l2: 1 mm
  • Stroke s: 1.8 mm
  • Spring load1) F1: ~ 7.3 N
  • Spring load1) F2: ~ 19 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 6 mm
  • Weight: 1 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Heavy
d1 +0.1 [mm]:
8 mm
l1 [mm]:
9 mm
Spring load1) F1 ~ [N]:
~ 11 N
Spring load1) F2 ~ [N]:
~ 25 N
Article-No.:
22080.2008
CAD
Documents
Spring Plunger
  • body and ball from stainless steel, heavy spring load – picture 1
  • d1 +0.1: 8 mm
  • d2: 6.5 mm
  • d3: 8.5 mm
  • l1: 9 mm
  • l2: 1.1 mm
  • Stroke s: 2.4 mm
  • Spring load1) F1: ~ 11 N
  • Spring load1) F2: ~ 25 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 8 mm
  • Weight: 2.2 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Heavy
d1 +0.1 [mm]:
10 mm
l1 [mm]:
13 mm
Spring load1) F1 ~ [N]:
~ 17 N
Spring load1) F2 ~ [N]:
~ 37 N
Article-No.:
22080.2010
CAD
Documents
Spring Plunger
  • body and ball from stainless steel, heavy spring load – picture 1
  • d1 +0.1: 10 mm
  • d2: 8.5 mm
  • d3: 11 mm
  • l1: 13 mm
  • l2: 1.5 mm
  • Stroke s: 3.3 mm
  • Spring load1) F1: ~ 17 N
  • Spring load1) F2: ~ 37 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 10 mm
  • Weight: 4.6 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Heavy
d1 +0.1 [mm]:
12 mm
l1 [mm]:
16 mm
Spring load1) F1 ~ [N]:
~ 28 N
Spring load1) F2 ~ [N]:
~ 57 N
Article-No.:
22080.2012
CAD
Documents
Spring Plunger
  • body and ball from stainless steel, heavy spring load – picture 1
  • d1 +0.1: 12 mm
  • d2: 10 mm
  • d3: 13 mm
  • l1: 16 mm
  • l2: 2.3 mm
  • Stroke s: 4 mm
  • Spring load1) F1: ~ 28 N
  • Spring load1) F2: ~ 57 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 12 mm
  • Weight: 7.4 g
show article view
Spring Plunger
Material:
Brass
Ball:
Stainless steel, hardened
Spring load:
Standard
d1 +0.1 [mm]:
3 mm
l1 [mm]:
4 mm
Spring load1) F1 ~ [N]:
~ 1.8 N
Spring load1) F2 ~ [N]:
~ 3.5 N
Article-No.:
22080.0203
CAD
Documents
Spring Plunger
  • body from brass, ball from stainless steel, standard spring load – picture 2
  • d1 +0.1: 3 mm
  • d2: 2.38 mm
  • d3: 3.6 mm
  • l1: 4 mm
  • l2: ~ 0.6 mm
  • Stroke s: 0.6 mm
  • Spring load1) F1: ~ 1.8 N
  • Spring load1) F2: ~ 3.5 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 3 mm
  • Weight: 0.2 g
show article view
Spring Plunger
Material:
Brass
Ball:
Stainless steel, hardened
Spring load:
Standard
d1 +0.1 [mm]:
4 mm
l1 [mm]:
5 mm
Spring load1) F1 ~ [N]:
~ 3 N
Spring load1) F2 ~ [N]:
~ 6 N
Article-No.:
22080.0204
CAD
Documents
Spring Plunger
  • body from brass, ball from stainless steel, standard spring load – picture 2
  • d1 +0.1: 4 mm
  • d2: 3 mm
  • d3: 4.5 mm
  • l1: 5 mm
  • l2: ~ 1 mm
  • Stroke s: 0.8 mm
  • Spring load1) F1: ~ 3 N
  • Spring load1) F2: ~ 6 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 4 mm
  • Weight: 0.4 g
show article view
Spring Plunger
Material:
Brass
Ball:
Stainless steel, hardened
Spring load:
Standard
d1 +0.1 [mm]:
5 mm
l1 [mm]:
6 mm
Spring load1) F1 ~ [N]:
~ 4 N
Spring load1) F2 ~ [N]:
~ 6.5 N
Article-No.:
22080.0205
CAD
Documents
Spring Plunger
  • body from brass, ball from stainless steel, standard spring load – picture 2
  • d1 +0.1: 5 mm
  • d2: 4 mm
  • d3: 5.5 mm
  • l1: 6 mm
  • l2: ~ 1 mm
  • Stroke s: 1 mm
  • Spring load1) F1: ~ 4 N
  • Spring load1) F2: ~ 6.5 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 5 mm
  • Weight: 0.7 g
show article view
Spring Plunger

Material

Body

  • Stainless steel 1.4303
  • Brass
  • Thermoplastic POM, blue

Ball

  • Stainless steel, hardened
  • Thermoplastic POM, white

Spring

  • Stainless steel

Notes

Customized design on request.

Spring plungers are specially tested for spring range and forces.

References

Calculation of indexing resistance, please refer to appendix - Technical Data -

Version with higher spring forces see "EH 22080. Spring Plungers, smooth, long, with collar and ball".

Characteristic

Light spring load: marked with one line

Standard spring load: no marking

Heavy spring load: marked with two lines

Assembly

A tolerance of H7 is recommended for the locating hole of d1.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22080. Spring Plungers – smooth, with collar and ball
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - Customized parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Spring Plungers