22880.0428 - Distance Bushings
for Expander® sealing plugs with elongated pull-anchor

To be used for Expander® sealing plugs with elongated pull-anchor.

This article 22880.0428 - Distance Bushings for Expander® sealing plugs with elongated pull-anchor / (d1: 8 mm) is one variant of the article group Distance Bushings for Expander® sealing plugs with elongated pull-anchor (EH 22880.)

d1 [mm]
Article-No.
Documents
Price [$]
Available
d1 [mm]:
8 mm
Article-No.:
22880.0428
Documents
Distance Bushings
  • d1: 8 mm
  • d2: 4.8 mm
  • Weight: 7.2 g
Distance Bushings

Material

Body

  • Case-hardened steel, case-hardened
Title
Category
Type
Direct download
Download basket
Datasheet 22880.0428
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions Expander Sealing Plugs (EH 22880.)
Category:
Operating manual
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.