22880.0520 - Assembly Tools
for Expander® sealing plugs with pull-anchor

Assembly tool for the safe and easy assembly of Expander® sealing plugs with pull-anchor/elongated pull-anchor.

Technical details of the pneumatic assembly tools:

  • Working pressure min. 5 bar / max. 7 bar
  • Air volume required at 5.6 bar = 3.5 l
  • Working noise < 75 dB(A)
  • Cycle time 2 s

Attention: For original equipment the assembly tools include the ram, the clamping jaws, and the housing for the clamping jaws. In the original equipment nozzles are not included. They have to be ordered seperately. 

This article 22880.0520 - Assembly Tools for Expander® sealing plugs with pull-anchor / Utensile di montaggio, azionato pneumaticamente (ExTool 040-1), per misure (d1) 7 to 10 (Tensile force: 24 kN [at 7 bar]) is one variant of the article group Assembly Tools for Expander® sealing plugs with pull-anchor (EH 22880.)

Version
picture
Tensile force [kN]
Article-No.
Documents
Price [$]
Available
Version:
Utensile di montaggio, azionato pneumaticamente (ExTool 040-1), per misure (d1) 7 to 10
picture:
1
Tensile force [kN]:
24 kN [at 7 bar]
Article-No.:
22880.0520
Documents
Assembly Tools
  • Utensile di montaggio, azionato pneumaticamente (ExTool 040-1), per misure (d1) 7 to 10 – picture 1
  • Tensile force: 24 kN [at 7 bar]
  • Stroke: ~ 18 mm
  • d1: ~ 28 mm
  • d2: ~ 34 mm
  • l1: ~ 353 mm
  • l2: ~ 133 mm
  • l3: ~ 92 mm
  • h1: ~ 356 mm
  • Weight: 408 g
Assembly Tools
Product
Article-No.
Available
Product:
nozzle
Nominal size d1: 7 mm
Article-No.:
22880.0535
Nozzle for assembly tool 22880.0520
  • ExTool 040-1 (22880.0520)
  • nozzle
  • Description: nozzle – picture 2
  • Nominal size d1: 7 mm
  • Weight: 9.5 g
Product:
nozzle
Nominal size d1: 8 mm
Article-No.:
22880.0526
Nozzle for assembly tool 22880.0520
  • ExTool 040-1 (22880.0520)
  • nozzle
  • Description: nozzle – picture 2
  • Nominal size d1: 8 mm
  • Weight: 11 g
Product:
nozzle
Nominal size d1: 9 mm
Article-No.:
22880.0527
Nozzle for assembly tool 22880.0520
  • ExTool 040-1 (22880.0520)
  • nozzle
  • Description: nozzle – picture 2
  • Nominal size d1: 9 mm
  • Weight: 9.5 g
Product:
nozzle
Nominal size d1: 10 mm
Article-No.:
22880.0528
Nozzle for assembly tool 22880.0520
  • ExTool 040-1 (22880.0520)
  • nozzle
  • Description: nozzle – picture 2
  • Nominal size d1: 10 mm
  • Weight: 9.7 g
Product:
ram
for Expander® sealing plug
ExTool 040-1 (22880.0520)ram
: ram
Article-No.:
22880.0570
Accessory for assembly tool 22880.0520
  • ExTool 040-1 (22880.0520)
  • ram
  • Description: ram – picture 2
  • Weight: 20 g
Product:
clamping jaw
for Expander® sealing plug
ExTool 040-1 (22880.0520)clamping jaw
: clamping jaw
Article-No.:
22880.0571
Accessory for assembly tool 22880.0520
  • ExTool 040-1 (22880.0520)
  • clamping jaw
  • Description: clamping jaw – picture 2
  • Weight: 10 g
Product:
clamping jaw's housing
for Expander® sealing plug
ExTool 040-1 (22880.0520)clamping jaw's housing
: clamping jaw's housing
Article-No.:
22880.0572
Accessory for assembly tool 22880.0520
  • ExTool 040-1 (22880.0520)
  • clamping jaw's housing
  • Description: clamping jaw's housing – picture 2
  • Weight: 41 g

Material

  • On request
Title
Category
Type
Direct download
Download basket
Assembly Instructions Expander Sealing Plugs (EH 22880.)
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.