Positioning Sensors pneumatical

EH 22800.

Used in jigs and fixtures as positioning control for pre-machined workpieces.

Sensitivity accuracy is 0.015-0.075 mm, depending on the workpiece surface.

Contact control is achieved through compressed air backwash and is indicated on the monitoring unit.

Your selection resulted in 3 hits

Version
picture
d1 [mm]
h1 h9 [mm]
d2 n6 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
bottom/lateral connection
picture:
1
d1 [mm]:
16 mm
h1 h9 [mm]:
13 mm
d2 n6 [mm]:
8 mm
Article-No.:
22800.0010
CAD
Documents
Positioning Sensors
  • bottom/lateral connection – picture 1
  • d1: 16 mm
  • h1 h9: 13 mm
  • d2 n6: 8 mm
  • h2: 27 mm
  • l: 28 mm
  • Weight: 24 g
show article view
Positioning Sensors
Version:
bottom/lateral connection
picture:
1
d1 [mm]:
25 mm
h1 h9 [mm]:
20 mm
d2 n6 [mm]:
12 mm
Article-No.:
22800.0020
CAD
Documents
Positioning Sensors
  • bottom/lateral connection – picture 1
  • d1: 25 mm
  • h1 h9: 20 mm
  • d2 n6: 12 mm
  • h2: 39 mm
  • l: 36.5 mm
  • Weight: 93 g
show article view
Positioning Sensors
Version:
bottom connection
picture:
2
d1 [mm]:
16 mm
h1 h9 [mm]:
5 mm
d2 n6 [mm]:
8 mm
Article-No.:
22800.0100
CAD
Documents
Positioning Sensors
  • bottom connection – picture 2
  • d1: 16 mm
  • h1 h9: 5 mm
  • d2 n6: 8 mm
  • h2: 28.5 mm
  • h3: 15 mm
  • Weight: 12 g
show article view
Positioning Sensors

Material

Seating Pins

  • Tool steel, hardened, ground

Seal

  • PVC

Screw

  • Steel, zinc-plated by galvanization, quality 4.8 (ISO 1207)

Plug-in nipple

  • Brass

Notes

Further information on request.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22800. Positioning Sensors – pneumatical