22590.0216 - Mounting Pads

Mounting pads can be used as foot or thrust pad. Not parallel bearing surfaces up to 15° degrees can be compensated.

This article 22590.0216 - Mounting Pads / pad and ball element (d1: M16) is one variant of the article group Mounting Pads (EH 22590.)

Version
picture
Material
d1 [mm]
l1 [mm]
Article-No.
Documents
Price [$]
Available
Version:
pad and ball element
picture:
1
Material:
Stainless steel 1.4305
d1 [mm]:
M16
l1 [mm]:
-
Article-No.:
22590.0216
Documents
Mounting Pads
  • pad and ball element – picture 1, Stainless steel
  • d1: M16
  • d2: 50 mm
  • h1: ~ 32 mm
  • h2: 7 mm
  • t: 13.5 mm
  • WS: 24 mm
  • Load capacity for static load max.: 36 kN
  • Operating temperature range max.: 250 °C
  • Weight: 256 g
Mounting Pads

Material

Ball element

  • Stainless steel 1.4305

Pad

  • Stainless steel 1.4305

Notes

For the versions d1 = M10 and M12 the lock nut conforms to DIN 934.

Title
Category
Type
Direct download
Download basket
Datasheet 22590.0216
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.