Clamping Catches

EH 22260.

Clamping catches have a round running taper surface and enable fast and safe clamping and releasing with a relatively large adjustment range and high tensioning force. Due to the small gradient angle of the taper surface, the clamping catch is self-locking.

Your selection resulted in 8 hits

Material
Version
picture
Tightening torque max. [Nm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Material:
Steel
Version:
with adjustable tension lever, pitch opposite to bearing surface
picture:
1
Tightening torque max. [Nm]:
40 Nm
Article-No.:
22260.0250
CAD
Documents
Clamping Catches
  • with adjustable tension lever, pitch opposite to bearing surface – picture 1, Steel
  • Tightening torque max.: 40 Nm
  • Weight: 304 g
show article view
Clamping Catches
Material:
Stainless steel
Version:
with adjustable tension lever, pitch opposite to bearing surface
picture:
1
Tightening torque max. [Nm]:
40 Nm
Article-No.:
22260.0251
CAD
Documents
Clamping Catches
  • with adjustable tension lever, pitch opposite to bearing surface – picture 1, Stainless steel
  • Tightening torque max.: 40 Nm
  • Weight: 304 g
show article view
Clamping Catches
Material:
Steel
Version:
with clamping screw, pitch opposite to bearing surface
picture:
2
Tightening torque max. [Nm]:
40 Nm
Article-No.:
22260.0350
CAD
Documents
Clamping Catches
  • with clamping screw, pitch opposite to bearing surface – picture 2, Steel
  • Tightening torque max.: 40 Nm
  • Weight: 154 g
show article view
Clamping Catches
Material:
Stainless steel
Version:
with clamping screw, pitch opposite to bearing surface
picture:
2
Tightening torque max. [Nm]:
40 Nm
Article-No.:
22260.0351
CAD
Documents
Clamping Catches
  • with clamping screw, pitch opposite to bearing surface – picture 2, Stainless steel
  • Tightening torque max.: 40 Nm
  • Weight: 154 g
show article view
Clamping Catches
Material:
Steel
Version:
with adjustable tension lever, pitch on bearing surface
picture:
3
Tightening torque max. [Nm]:
40 Nm
Article-No.:
22260.0450
CAD
Documents
Clamping Catches
  • with adjustable tension lever, pitch on bearing surface – picture 3, Steel
  • Tightening torque max.: 40 Nm
  • Weight: 312 g
show article view
Clamping Catches
Material:
Stainless steel
Version:
with adjustable tension lever, pitch on bearing surface
picture:
3
Tightening torque max. [Nm]:
40 Nm
Article-No.:
22260.0451
CAD
Documents
Clamping Catches
  • with adjustable tension lever, pitch on bearing surface – picture 3, Stainless steel
  • Tightening torque max.: 40 Nm
  • Weight: 312 g
show article view
Clamping Catches
Material:
Steel
Version:
with clamping screw, pitch on bearing surface
picture:
4
Tightening torque max. [Nm]:
40 Nm
Article-No.:
22260.0550
CAD
Documents
Clamping Catches
  • with clamping screw, pitch on bearing surface – picture 4, Steel
  • Tightening torque max.: 40 Nm
  • Weight: 154 g
show article view
Clamping Catches
Material:
Stainless steel
Version:
with clamping screw, pitch on bearing surface
picture:
4
Tightening torque max. [Nm]:
40 Nm
Article-No.:
22260.0551
CAD
Documents
Clamping Catches
  • with clamping screw, pitch on bearing surface – picture 4, Stainless steel
  • Tightening torque max.: 40 Nm
  • Weight: 154 g
show article view
Clamping Catches

Material

Body

  • Steel, case-hardened, blackened
  • Stainless steel 1.4305, nickel-plated

Screw

  • Steel, nitrided
  • Stainless steel 1.4021, heat-treated, nickel-plated

Gear lever handle

  • Steel, ground, blackened
  • Stainless steel 1.4305, dull blasted

Ball knob

  • Thermosetting plastic PF 31, black, DIN 319

Notes

Left turn type can be supplied on request.

Assembly

Fix with screw bolt M 10 (WS 6). Ensure a tightening torque of max. 40 Nm.

Operation

The screw bolt and the washer are adjustable. Once screwed in, the clamping catch can easily be turned to the desired position. For Art. No. 22260.0250 / .0251 and 22260.0450 / .0451, the serration helps to put the tension lever to the preferred position.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22260. Clamping Catches
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.