Seating Pins partially DIN 6321 (old standard)

EH 22630.

Seating pins according to DIN 6321 (old standard) can be used as supports for workpieces but also as stops and feet.

The bearing surface has no centre.

Your selection resulted in 24 hits

Version
d1 [mm]
h h9 [mm]
d2 n6 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
DIN 6321, old standard
d1 [mm]:
6 mm
h h9 [mm]:
5 mm
d2 n6 [mm]:
4 mm
Article-No.:
22630.0001
CAD
Documents
Seating Pins
  • DIN 6321, old standard
  • d1: 6 mm
  • h h9: 5 mm
  • d2 n6: 4 mm
  • l: 6 mm
  • Location hole D1 H7: 4 mm
  • Weight: 1.8 g
show article view
Seating Pins
Version:
DIN 6321, old standard
d1 [mm]:
10 mm
h h9 [mm]:
8 mm
d2 n6 [mm]:
6 mm
Article-No.:
22630.0002
CAD
Documents
Seating Pins
  • DIN 6321, old standard
  • d1: 10 mm
  • h h9: 8 mm
  • d2 n6: 6 mm
  • l: 8 mm
  • Location hole D1 H7: 6 mm
  • Weight: 6.2 g
show article view
Seating Pins
Version:
DIN 6321, old standard
d1 [mm]:
16 mm
h h9 [mm]:
5 mm
d2 n6 [mm]:
8 mm
Article-No.:
22630.0003
CAD
Documents
Seating Pins
  • DIN 6321, old standard
  • d1: 16 mm
  • h h9: 5 mm
  • d2 n6: 8 mm
  • l: 10 mm
  • Location hole D1 H7: 8 mm
  • Weight: 11 g
show article view
Seating Pins
Version:
DIN 6321, old standard
d1 [mm]:
16 mm
h h9 [mm]:
13 mm
d2 n6 [mm]:
8 mm
Article-No.:
22630.0004
CAD
Documents
Seating Pins
  • DIN 6321, old standard
  • d1: 16 mm
  • h h9: 13 mm
  • d2 n6: 8 mm
  • l: 10 mm
  • Location hole D1 H7: 8 mm
  • Weight: 24 g
show article view
Seating Pins
Version:
DIN 6321, old standard
d1 [mm]:
25 mm
h h9 [mm]:
8 mm
d2 n6 [mm]:
12 mm
Article-No.:
22630.0005
CAD
Documents
Seating Pins
  • DIN 6321, old standard
  • d1: 25 mm
  • h h9: 8 mm
  • d2 n6: 12 mm
  • l: 14 mm
  • Location hole D1 H7: 12 mm
  • Weight: 41 g
show article view
Seating Pins
Version:
DIN 6321, old standard
d1 [mm]:
25 mm
h h9 [mm]:
20 mm
d2 n6 [mm]:
12 mm
Article-No.:
22630.0006
CAD
Documents
Seating Pins
  • DIN 6321, old standard
  • d1: 25 mm
  • h h9: 20 mm
  • d2 n6: 12 mm
  • l: 14 mm
  • Location hole D1 H7: 12 mm
  • Weight: 88 g
show article view
Seating Pins
Version:
DIN 6321, old standard
d1 [mm]:
40 mm
h h9 [mm]:
13 mm
d2 n6 [mm]:
20 mm
Article-No.:
22630.0007
CAD
Documents
Seating Pins
  • DIN 6321, old standard
  • d1: 40 mm
  • h h9: 13 mm
  • d2 n6: 20 mm
  • l: 20 mm
  • Location hole D1 H7: 20 mm
  • Weight: 171 g
show article view
Seating Pins
Version:
DIN 6321, old standard
d1 [mm]:
40 mm
h h9 [mm]:
32 mm
d2 n6 [mm]:
20 mm
Article-No.:
22630.0008
CAD
Documents
Seating Pins
  • DIN 6321, old standard
  • d1: 40 mm
  • h h9: 32 mm
  • d2 n6: 20 mm
  • l: 20 mm
  • Location hole D1 H7: 20 mm
  • Weight: 358 g
show article view
Seating Pins
Version:
intermediate sizes
d1 [mm]:
6 mm
h h9 [mm]:
2.5 mm
d2 n6 [mm]:
4 mm
Article-No.:
22630.0110
CAD
Documents
Seating Pins
  • intermediate sizes
  • d1: 6 mm
  • h h9: 2.5 mm
  • d2 n6: 4 mm
  • l: 6.5 mm
  • Location hole D1 H7: 4 mm
  • Weight: 1.2 g
show article view
Seating Pins
Version:
intermediate sizes
d1 [mm]:
6 mm
h h9 [mm]:
4.5 mm
d2 n6 [mm]:
4 mm
Article-No.:
22630.0112
CAD
Documents
Seating Pins
  • intermediate sizes
  • d1: 6 mm
  • h h9: 4.5 mm
  • d2 n6: 4 mm
  • l: 8.5 mm
  • Location hole D1 H7: 4 mm
  • Weight: 1.9 g
show article view
Seating Pins
Version:
intermediate sizes
d1 [mm]:
8 mm
h h9 [mm]:
4 mm
d2 n6 [mm]:
5 mm
Article-No.:
22630.0116
CAD
Documents
Seating Pins
  • intermediate sizes
  • d1: 8 mm
  • h h9: 4 mm
  • d2 n6: 5 mm
  • l: 8 mm
  • Location hole D1 H7: 5 mm
  • Weight: 3.1 g
show article view
Seating Pins
Version:
intermediate sizes
d1 [mm]:
8 mm
h h9 [mm]:
7 mm
d2 n6 [mm]:
5 mm
Article-No.:
22630.0118
CAD
Documents
Seating Pins
  • intermediate sizes
  • d1: 8 mm
  • h h9: 7 mm
  • d2 n6: 5 mm
  • l: 8 mm
  • Location hole D1 H7: 5 mm
  • Weight: 4.2 g
show article view
Seating Pins
Version:
intermediate sizes
d1 [mm]:
10 mm
h h9 [mm]:
4.5 mm
d2 n6 [mm]:
6 mm
Article-No.:
22630.0120
CAD
Documents
Seating Pins
  • intermediate sizes
  • d1: 10 mm
  • h h9: 4.5 mm
  • d2 n6: 6 mm
  • l: 8.5 mm
  • Location hole D1 H7: 6 mm
  • Weight: 4.4 g
show article view
Seating Pins
Version:
intermediate sizes
d1 [mm]:
12 mm
h h9 [mm]:
6 mm
d2 n6 [mm]:
6 mm
Article-No.:
22630.0124
CAD
Documents
Seating Pins
  • intermediate sizes
  • d1: 12 mm
  • h h9: 6 mm
  • d2 n6: 6 mm
  • l: 10 mm
  • Location hole D1 H7: 6 mm
  • Weight: 7.6 g
show article view
Seating Pins
Version:
intermediate sizes
d1 [mm]:
12 mm
h h9 [mm]:
10 mm
d2 n6 [mm]:
6 mm
Article-No.:
22630.0126
CAD
Documents
Seating Pins
  • intermediate sizes
  • d1: 12 mm
  • h h9: 10 mm
  • d2 n6: 6 mm
  • l: 10 mm
  • Location hole D1 H7: 6 mm
  • Weight: 11 g
show article view
Seating Pins
Version:
intermediate sizes
d1 [mm]:
20 mm
h h9 [mm]:
6 mm
d2 n6 [mm]:
10 mm
Article-No.:
22630.0130
CAD
Documents
Seating Pins
  • intermediate sizes
  • d1: 20 mm
  • h h9: 6 mm
  • d2 n6: 10 mm
  • l: 12 mm
  • Location hole D1 H7: 10 mm
  • Weight: 21 g
show article view
Seating Pins
Version:
intermediate sizes
d1 [mm]:
20 mm
h h9 [mm]:
12 mm
d2 n6 [mm]:
10 mm
Article-No.:
22630.0132
CAD
Documents
Seating Pins
  • intermediate sizes
  • d1: 20 mm
  • h h9: 12 mm
  • d2 n6: 10 mm
  • l: 12 mm
  • Location hole D1 H7: 10 mm
  • Weight: 36 g
show article view
Seating Pins
Version:
intermediate sizes
d1 [mm]:
25 mm
h h9 [mm]:
30 mm
d2 n6 [mm]:
12 mm
Article-No.:
22630.0135
CAD
Documents
Seating Pins
  • intermediate sizes
  • d1: 25 mm
  • h h9: 30 mm
  • d2 n6: 12 mm
  • l: 14 mm
  • Location hole D1 H7: 12 mm
  • Weight: 124 g
show article view
Seating Pins
Version:
intermediate sizes
d1 [mm]:
30 mm
h h9 [mm]:
25 mm
d2 n6 [mm]:
16 mm
Article-No.:
22630.0137
CAD
Documents
Seating Pins
  • intermediate sizes
  • d1: 30 mm
  • h h9: 25 mm
  • d2 n6: 16 mm
  • l: 20 mm
  • Location hole D1 H7: 16 mm
  • Weight: 164 g
show article view
Seating Pins
Version:
intermediate sizes
d1 [mm]:
30 mm
h h9 [mm]:
40 mm
d2 n6 [mm]:
16 mm
Article-No.:
22630.0140
CAD
Documents
Seating Pins
  • intermediate sizes
  • d1: 30 mm
  • h h9: 40 mm
  • d2 n6: 16 mm
  • l: 20 mm
  • Location hole D1 H7: 16 mm
  • Weight: 248 g
show article view
Seating Pins
Version:
intermediate sizes
d1 [mm]:
30 mm
h h9 [mm]:
50 mm
d2 n6 [mm]:
16 mm
Article-No.:
22630.0144
CAD
Documents
Seating Pins
  • intermediate sizes
  • d1: 30 mm
  • h h9: 50 mm
  • d2 n6: 16 mm
  • l: 20 mm
  • Location hole D1 H7: 16 mm
  • Weight: 305 g
show article view
Seating Pins
Version:
intermediate sizes
d1 [mm]:
30 mm
h h9 [mm]:
65 mm
d2 n6 [mm]:
16 mm
Article-No.:
22630.0148
CAD
Documents
Seating Pins
  • intermediate sizes
  • d1: 30 mm
  • h h9: 65 mm
  • d2 n6: 16 mm
  • l: 20 mm
  • Location hole D1 H7: 16 mm
  • Weight: 385 g
show article view
Seating Pins
Version:
intermediate sizes
d1 [mm]:
30 mm
h h9 [mm]:
80 mm
d2 n6 [mm]:
20 mm
Article-No.:
22630.0152
CAD
Documents
Seating Pins
  • intermediate sizes
  • d1: 30 mm
  • h h9: 80 mm
  • d2 n6: 20 mm
  • l: 20 mm
  • Location hole D1 H7: 20 mm
  • Weight: 485 g
show article view
Seating Pins
Version:
intermediate sizes
d1 [mm]:
30 mm
h h9 [mm]:
100 mm
d2 n6 [mm]:
20 mm
Article-No.:
22630.0156
CAD
Documents
Seating Pins
  • intermediate sizes
  • d1: 30 mm
  • h h9: 100 mm
  • d2 n6: 20 mm
  • l: 20 mm
  • Location hole D1 H7: 20 mm
  • Weight: 594 g
show article view
Seating Pins

Material

  • Tool steel, hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 22630. Seating Pins – partially DIN 6321 (old standard)
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

Further products

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.