Pins

EH 22690.

To be used as seats, stops and thrust pads.

Your selection resulted in 84 hits

Version
picture
h [mm]
d1 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
with female thread, bearing surface ribbed
picture:
6
h [mm]:
40 mm
d1 [mm]:
M10
Article-No.:
22690.0537
CAD
Documents
Pins
  • with female thread, bearing surface ribbed – picture 6
  • h ±0.1: 40 mm
  • d1: M10
  • d2: 21.9 mm
  • d3: 19 mm
  • l: 40 mm
  • t: 15 mm
  • WS: 19 mm
  • Tightening torque1) max.: 46 Nm
  • Weight: 84 g
show article view
Pins
Version:
with female thread, bearing surface ribbed
picture:
6
h [mm]:
20 mm
d1 [mm]:
M12
Article-No.:
22690.0501
CAD
Documents
Pins
  • with female thread, bearing surface ribbed – picture 6
  • h ±0.1: 20 mm
  • d1: M12
  • d2: 25.2 mm
  • d3: 22 mm
  • l: 20 mm
  • t: 10 mm
  • WS: 22 mm
  • Tightening torque1) max.: 82 Nm
  • Weight: 50 g
show article view
Pins
Version:
with female thread, bearing surface ribbed
picture:
6
h [mm]:
25 mm
d1 [mm]:
M12
Article-No.:
22690.0502
CAD
Documents
Pins
  • with female thread, bearing surface ribbed – picture 6
  • h ±0.1: 25 mm
  • d1: M12
  • d2: 25.2 mm
  • d3: 22 mm
  • l: 25 mm
  • t: 15 mm
  • WS: 22 mm
  • Tightening torque1) max.: 82 Nm
  • Weight: 63 g
show article view
Pins
Version:
with female thread, bearing surface ribbed
picture:
6
h [mm]:
30 mm
d1 [mm]:
M12
Article-No.:
22690.0503
CAD
Documents
Pins
  • with female thread, bearing surface ribbed – picture 6
  • h ±0.1: 30 mm
  • d1: M12
  • d2: 25.2 mm
  • d3: 22 mm
  • l: 30 mm
  • t: 18 mm
  • WS: 22 mm
  • Tightening torque1) max.: 82 Nm
  • Weight: 77 g
show article view
Pins
Version:
with female thread, bearing surface ribbed
picture:
6
h [mm]:
40 mm
d1 [mm]:
M12
Article-No.:
22690.0504
CAD
Documents
Pins
  • with female thread, bearing surface ribbed – picture 6
  • h ±0.1: 40 mm
  • d1: M12
  • d2: 25.2 mm
  • d3: 22 mm
  • l: 40 mm
  • t: 18 mm
  • WS: 22 mm
  • Tightening torque1) max.: 82 Nm
  • Weight: 109 g
show article view
Pins
Version:
with female thread, bearing surface ribbed
picture:
6
h [mm]:
50 mm
d1 [mm]:
M12
Article-No.:
22690.0505
CAD
Documents
Pins
  • with female thread, bearing surface ribbed – picture 6
  • h ±0.1: 50 mm
  • d1: M12
  • d2: 25.2 mm
  • d3: 22 mm
  • l: 50 mm
  • t: 18 mm
  • WS: 22 mm
  • Tightening torque1) max.: 82 Nm
  • Weight: 141 g
show article view
Pins
Version:
with female thread, bearing surface ribbed
picture:
6
h [mm]:
30 mm
d1 [mm]:
M16
Article-No.:
22690.0543
CAD
Documents
Pins
  • with female thread, bearing surface ribbed – picture 6
  • h ±0.1: 30 mm
  • d1: M16
  • d2: 33 mm
  • d3: 30 mm
  • l: 30 mm
  • t: 20 mm
  • WS: 30 mm
  • Tightening torque1) max.: 206 Nm
  • Weight: 137 g
show article view
Pins
Version:
with female thread, bearing surface ribbed
picture:
6
h [mm]:
50 mm
d1 [mm]:
M16
Article-No.:
22690.0545
CAD
Documents
Pins
  • with female thread, bearing surface ribbed – picture 6
  • h ±0.1: 50 mm
  • d1: M16
  • d2: 33 mm
  • d3: 30 mm
  • l: 50 mm
  • t: 24 mm
  • WS: 30 mm
  • Tightening torque1) max.: 206 Nm
  • Weight: 254 g
show article view
Pins
Version:
with female thread, bearing surface ribbed
picture:
6
h [mm]:
40 mm
d1 [mm]:
M20
Article-No.:
22690.0553
CAD
Documents
Pins
  • with female thread, bearing surface ribbed – picture 6
  • h ±0.1: 40 mm
  • d1: M20
  • d2: 40 mm
  • d3: 36 mm
  • l: 40 mm
  • t: 26 mm
  • WS: 36 mm
  • Tightening torque1) max.: 407 Nm
  • Weight: 254 g
show article view
Pins
Version:
with female thread, bearing surface ribbed
picture:
6
h [mm]:
60 mm
d1 [mm]:
M20
Article-No.:
22690.0555
CAD
Documents
Pins
  • with female thread, bearing surface ribbed – picture 6
  • h ±0.1: 60 mm
  • d1: M20
  • d2: 40 mm
  • d3: 36 mm
  • l: 60 mm
  • t: 38 mm
  • WS: 36 mm
  • Tightening torque1) max.: 407 Nm
  • Weight: 401 g
show article view
Pins
Version:
with female thread, bearing surface ribbed
picture:
6
h [mm]:
40 mm
d1 [mm]:
M24
Article-No.:
22690.0563
CAD
Documents
Pins
  • with female thread, bearing surface ribbed – picture 6
  • h ±0.1: 40 mm
  • d1: M24
  • d2: 46 mm
  • d3: 41 mm
  • l: 40 mm
  • t: 26 mm
  • WS: 41 mm
  • Tightening torque1) max.: 698 Nm
  • Weight: 322 g
show article view
Pins
Version:
with female thread, bearing surface ribbed
picture:
6
h [mm]:
60 mm
d1 [mm]:
M24
Article-No.:
22690.0565
CAD
Documents
Pins
  • with female thread, bearing surface ribbed – picture 6
  • h ±0.1: 60 mm
  • d1: M24
  • d2: 46 mm
  • d3: 41 mm
  • l: 60 mm
  • t: 38 mm
  • WS: 41 mm
  • Tightening torque1) max.: 698 Nm
  • Weight: 408 g
show article view
Pins

Material

  • Steel, case-hardened, blackened
Title
Category
Type
Direct download
Download basket
Datasheet EH 22690. Pins
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.