22150.0314 - Lateral Plunger
with thread, without seal

To be used for positioning and applying pressure, e.g. during painting and sandblasting.

This article 22150.0314 - Lateral Plunger with thread, without seal / Light spring load (d1: M12, l1 -2: 19 mm, Spring load F max.1: ~ 20 N) is one variant of the article group Lateral Plungers with thread, without seal (EH 22150.)

Material
Pin
d1 [mm]
l1 -2 [mm]
Spring load F - max.2) ~ [N]
Stroke s [mm]
Article-No.
Documents
Price [$]
Available
Material:
Steel
Pin:
Steel, case-hardened, zinc-plated by galvanization
d1 [mm]:
M12
l1 -2 [mm]:
19 mm
Spring load F max.2) ~ [N]:
~ 20 N
Stroke s [mm]:
0.8 mm
Article-No.:
22150.0314
Documents
Lateral Plunger
  • Pin: Steel/Light spring load
  • d1: M12
  • l1 -2: 19 mm
  • Spring load F max.2): ~ 20 N
  • d2: 5 mm
  • l2: 6.4 mm
  • Stroke s: 0.8 mm
  • WS: 10 mm
  • x1): 1.7 mm
  • Operating temperature range max.: 250 °C
  • Weight: 5.9 g
Lateral Plunger
Product
Article-No.
Available
Product:
mounting tool for the following thread sizes
d1: M12 mm
Article-No.:
22150.0820
assembly tool
  • assembly tool
  • d1: M12
  • Weight: 76 g

Material

Body

  • Steel, zinc-plated by galvanization

Spring

  • Stainless steel

Pin

  • Steel, case-hardened, zinc-plated by galvanization

Characteristic

Version light spring load = spring from stainless steel

Assembly

Lateral plungers are installed by screwing in by means of a mounting tool.

Formula for calculating the center distance for the mounting hole:

l0 = z/2 + w + x,

l0 = center distance,

y = workpiece height,

w = workpiece length,

x = coordinate dimension,

s = stroke,

z = stop diameter

Calculation dimension x:

y greater than or equal to l2 - d2/2,

then x = d2/2 - s

or

y smaller than l2 - d2/2,

then x = d2/2 - s - [(l2 - d2/2 - y) * 0,123]

Title
Category
Type
Direct download
Download basket
Datasheet 22150.0314
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 23.01.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.