22150.0812 - Eccentric Mounting Bushings
for lateral plungers, smooth

The eccentric mounting bushing is used in conjunction with smooth lateral plungers EH 22150. for positioning or clamping workpieces with large tolerances.

This article 22150.0812 - Eccentric Mounting Bushings for lateral plungers, smooth / (d1 H8: 12 mm) is one variant of the article group Eccentric Mounting Bushings for lateral plungers, smooth (EH 22150.)

d1 H8 [mm]
d2 h9 [mm]
l [mm]
x [mm]
Article-No.
Documents
Price [$]
Available
d1 H8 [mm]:
12 mm
d2 h9 [mm]:
18 mm
l [mm]:
13.9 mm
x [mm]:
2 mm
Article-No.:
22150.0812
Documents
Eccentric Mounting Bushings
  • d1 H8: 12 mm
  • d2 h9: 18 mm
  • l: 13.9 mm
  • x: 2 mm
  • Location hole D H8: 18 mm
  • Weight: 13 g
Eccentric Mounting Bushings

Material

Body

  • Steel, blackened

Assembly

Mounting and position determination by means of clamping with threaded pin.

Title
Category
Type
Direct download
Download basket
Datasheet 22150.0812
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.