Precision Index Plungers with tapered pin

EH 22130.

Precision index plungers together with bushings are a perfect combination for quick positioning and mounting.

The precise tolerance of both, the precision index plunger and the bushing, guarantees a high repeatability of these two elements.

Your selection resulted in 10 hits

Material
Version
picture
d1 [mm]
d2 [mm]
Spring load1) F1 ~ [N]
Spring load1) F2 ~ [N]

More details

Article-No.
CAD / Documents
Price [$]
Available
Material:
Steel
Version:
without locking
picture:
1
d1 [mm]:
10 mm
d2 [mm]:
19 mm
Spring load1) F1 ~ [N]:
~ 19 N
Spring load1) F2 ~ [N]:
~ 29 N
Article-No.:
22130.0110
CAD
Documents
Precision Index Plungers
  • without locking – picture 1
  • Nominal diameter: 10 mm
  • d1: 10 mm
  • d2: 19 mm
  • d3 n6: 16 mm
  • d4: 25 mm
  • d5: M6
  • l1 min.: 6 mm
  • l2: 2.5 mm
  • l3: 31 mm
  • l4: 13 mm
  • l5: 25 mm
  • Spring load1) F1: ~ 19 N
  • Spring load1) F2: ~ 29 N
  • Weight: 78 g
show article view
Precision Index Plungers
Material:
Steel
Version:
without locking
picture:
1
d1 [mm]:
12 mm
d2 [mm]:
23 mm
Spring load1) F1 ~ [N]:
~ 22 N
Spring load1) F2 ~ [N]:
~ 35 N
Article-No.:
22130.0112
CAD
Documents
Precision Index Plungers
  • without locking – picture 1
  • Nominal diameter: 12 mm
  • d1: 12 mm
  • d2: 23 mm
  • d3 n6: 20 mm
  • d4: 32 mm
  • d5: M8
  • l1 min.: 6 mm
  • l2: 3 mm
  • l3: 35 mm
  • l4: 13 mm
  • l5: 33 mm
  • Spring load1) F1: ~ 22 N
  • Spring load1) F2: ~ 35 N
  • Weight: 135 g
show article view
Precision Index Plungers
Material:
Steel
Version:
without locking
picture:
1
d1 [mm]:
16 mm
d2 [mm]:
28 mm
Spring load1) F1 ~ [N]:
~ 30 N
Spring load1) F2 ~ [N]:
~ 50 N
Article-No.:
22130.0116
CAD
Documents
Precision Index Plungers
  • without locking – picture 1
  • Nominal diameter: 16 mm
  • d1: 16 mm
  • d2: 28 mm
  • d3 n6: 25 mm
  • d4: 40 mm
  • d5: M10
  • l1 min.: 6 mm
  • l2: 3 mm
  • l3: 42 mm
  • l4: 13 mm
  • l5: 41.5 mm
  • Spring load1) F1: ~ 30 N
  • Spring load1) F2: ~ 50 N
  • Weight: 227 g
show article view
Precision Index Plungers
Material:
Steel
Version:
without locking
picture:
1
d1 [mm]:
20 mm
d2 [mm]:
33 mm
Spring load1) F1 ~ [N]:
~ 46 N
Spring load1) F2 ~ [N]:
~ 63 N
Article-No.:
22130.0120
CAD
Documents
Precision Index Plungers
  • without locking – picture 1
  • Nominal diameter: 20 mm
  • d1: 20 mm
  • d2: 33 mm
  • d3 n6: 30 mm
  • d4: 40 mm
  • d5: M10
  • l1 min.: 6 mm
  • l2: 3 mm
  • l3: 50 mm
  • l4: 13 mm
  • l5: 41.5 mm
  • Spring load1) F1: ~ 46 N
  • Spring load1) F2: ~ 63 N
  • Weight: 348 g
show article view
Precision Index Plungers
Material:
Steel
Version:
without locking
picture:
1
d1 [mm]:
25 mm
d2 [mm]:
42 mm
Spring load1) F1 ~ [N]:
~ 39 N
Spring load1) F2 ~ [N]:
~ 73 N
Article-No.:
22130.0125
CAD
Documents
Precision Index Plungers
  • without locking – picture 1
  • Nominal diameter: 25 mm
  • d1: 25 mm
  • d2: 42 mm
  • d3 n6: 38 mm
  • d4: 50 mm
  • d5: M10
  • l1 min.: 6 mm
  • l2: 3 mm
  • l3: 60 mm
  • l4: 13 mm
  • l5: 51 mm
  • Spring load1) F1: ~ 39 N
  • Spring load1) F2: ~ 73 N
  • Weight: 654 g
show article view
Precision Index Plungers
Material:
Steel
Version:
with locking
picture:
2
d1 [mm]:
10 mm
d2 [mm]:
19 mm
Spring load1) F1 ~ [N]:
~ 19 N
Spring load1) F2 ~ [N]:
~ 29 N
Article-No.:
22130.0160
CAD
Documents
Precision Index Plungers
  • with locking – picture 2
  • Nominal diameter: 10 mm
  • d1: 10 mm
  • d2: 19 mm
  • d3 n6: 16 mm
  • d4: 25 mm
  • d5: M6
  • l1 min.: 6 mm
  • l2: 2.5 mm
  • l3: 31 mm
  • l4: 13 mm
  • l5: 25 mm
  • l6: 32.5 mm
  • Spring load1) F1: ~ 19 N
  • Spring load1) F2: ~ 29 N
  • Weight: 95 g
show article view
Precision Index Plungers
Material:
Steel
Version:
with locking
picture:
2
d1 [mm]:
12 mm
d2 [mm]:
23 mm
Spring load1) F1 ~ [N]:
~ 22 N
Spring load1) F2 ~ [N]:
~ 35 N
Article-No.:
22130.0162
CAD
Documents
Precision Index Plungers
  • with locking – picture 2
  • Nominal diameter: 12 mm
  • d1: 12 mm
  • d2: 23 mm
  • d3 n6: 20 mm
  • d4: 32 mm
  • d5: M8
  • l1 min.: 6 mm
  • l2: 3 mm
  • l3: 35 mm
  • l4: 13 mm
  • l5: 33 mm
  • l6: 40.5 mm
  • Spring load1) F1: ~ 22 N
  • Spring load1) F2: ~ 35 N
  • Weight: 135 g
show article view
Precision Index Plungers
Material:
Steel
Version:
with locking
picture:
2
d1 [mm]:
16 mm
d2 [mm]:
28 mm
Spring load1) F1 ~ [N]:
~ 30 N
Spring load1) F2 ~ [N]:
~ 50 N
Article-No.:
22130.0166
CAD
Documents
Precision Index Plungers
  • with locking – picture 2
  • Nominal diameter: 16 mm
  • d1: 16 mm
  • d2: 28 mm
  • d3 n6: 25 mm
  • d4: 40 mm
  • d5: M10
  • l1 min.: 6 mm
  • l2: 3 mm
  • l3: 42 mm
  • l4: 13 mm
  • l5: 41.5 mm
  • l6: 49 mm
  • Spring load1) F1: ~ 30 N
  • Spring load1) F2: ~ 50 N
  • Weight: 228 g
show article view
Precision Index Plungers
Material:
Steel
Version:
with locking
picture:
2
d1 [mm]:
20 mm
d2 [mm]:
33 mm
Spring load1) F1 ~ [N]:
~ 46 N
Spring load1) F2 ~ [N]:
~ 63 N
Article-No.:
22130.0170
CAD
Documents
Precision Index Plungers
  • with locking – picture 2
  • Nominal diameter: 20 mm
  • d1: 20 mm
  • d2: 33 mm
  • d3 n6: 30 mm
  • d4: 40 mm
  • d5: M10
  • l1 min.: 6 mm
  • l2: 3 mm
  • l3: 50 mm
  • l4: 13 mm
  • l5: 41.5 mm
  • l6: 49 mm
  • Spring load1) F1: ~ 46 N
  • Spring load1) F2: ~ 63 N
  • Weight: 348 g
show article view
Precision Index Plungers
Material:
Steel
Version:
with locking
picture:
2
d1 [mm]:
25 mm
d2 [mm]:
42 mm
Spring load1) F1 ~ [N]:
~ 39 N
Spring load1) F2 ~ [N]:
~ 73 N
Article-No.:
22130.0175
CAD
Documents
Precision Index Plungers
  • with locking – picture 2
  • Nominal diameter: 25 mm
  • d1: 25 mm
  • d2: 42 mm
  • d3 n6: 38 mm
  • d4: 50 mm
  • d5: M10
  • l1 min.: 6 mm
  • l2: 3 mm
  • l3: 60 mm
  • l4: 13 mm
  • l5: 51 mm
  • l6: 58.5 mm
  • Spring load1) F1: ~ 39 N
  • Spring load1) F2: ~ 73 N
  • Weight: 651 g
show article view
Precision Index Plungers

Material

Pin

  • Case-hardened steel, case-hardened, blackened and ground

Bushing

  • Case-hardened steel, case-hardened, blackened and ground

Body

  • Case-hardened steel, case-hardened, blackened and ground

Ball knob

  • Thermoplastic, greyish black

Notes

Bushings must be ordered separately.

Product
Article-No.
CAD
Available
Product:
Socket for precision index plungers, tapered
Nominal diameter: 10 mm
d1 +0.1: 7.1  mm
Article-No.:
22130.0190
CAD
Socket
  • Socket for precision index plungers, tapered – picture 3
  • Nominal diameter: 10 mm
  • d1 +0.1: 7.1 mm
  • d2: 19 mm
  • d3 n6: 16 mm
  • l1 min.: 11 mm
  • l2: 8.5 mm
  • Weight: 13 g
Product:
Socket for precision index plungers, tapered
Nominal diameter: 12 mm
d1 +0.1: 8.28  mm
Article-No.:
22130.0192
CAD
Socket
  • Socket for precision index plungers, tapered – picture 3
  • Nominal diameter: 12 mm
  • d1 +0.1: 8.28 mm
  • d2: 23 mm
  • d3 n6: 20 mm
  • l1 min.: 13 mm
  • l2: 10 mm
  • Weight: 25 g
Product:
Socket for precision index plungers, tapered
Nominal diameter: 16 mm
d1 +0.1: 11.52  mm
Article-No.:
22130.0193
CAD
Socket
  • Socket for precision index plungers, tapered – picture 3
  • Nominal diameter: 16 mm
  • d1 +0.1: 11.52 mm
  • d2: 28 mm
  • d3 n6: 25 mm
  • l1 min.: 17 mm
  • l2: 14 mm
  • Weight: 47 g
Product:
Socket for precision index plungers, tapered
Nominal diameter: 20 mm
d1 +0.1: 15.49  mm
Article-No.:
22130.0194
CAD
Socket
  • Socket for precision index plungers, tapered – picture 3
  • Nominal diameter: 20 mm
  • d1 +0.1: 15.49 mm
  • d2: 33 mm
  • d3 n6: 30 mm
  • l1 min.: 16 mm
  • l2: 13 mm
  • Weight: 60 g
Product:
Socket for precision index plungers, tapered
Nominal diameter: 25 mm
d1 +0.1: 19.7  mm
Article-No.:
22130.0196
CAD
Socket
  • Socket for precision index plungers, tapered – picture 3
  • Nominal diameter: 25 mm
  • d1 +0.1: 19.7 mm
  • d2: 42 mm
  • d3 n6: 38 mm
  • l1 min.: 19 mm
  • l2: 16 mm
  • Weight: 114 g

Assembly

For precise adjustment, the grip ball and plunger should be glued grease-free after assembly. Detailed assembly instructions can be downloaded as a PDF file under "Documents".

Operation

When using locking index plungers the knob is pulled out and turned 90°.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22130. Precision Index Plungers – with tapered pin
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instruction Precision Index Plunger (EH 22130.)
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.