22120.0550 - Mounting Blocks
for index bolts and index plungers

Assembly support and extended application for index bolts and index plungers (sizes 6, 8 and 10). Can also be used for locating the locating bushings and positioning bushings EH 22110..

This article 22120.0550 - Mounting Blocks for index bolts and index plungers / mounting hole parallel to index bolt and index plunger (d1: M20 x 1,5 mm) is one variant of the article group Mounting Blocks for index bolts and index plungers (EH 22120.)

Material
Version
picture
d1 [mm]
d2 [mm]
d4 [mm]
l1 [mm]
Article-No.
Documents
Price [$]
Available
Material:
Stainless steel
Version:
mounting hole parallel to index bolt and index plunger
picture:
1
d1 [mm]:
M20 x 1,5 mm
d2 [mm]:
46 mm
d4 [mm]:
5.5 mm
l1 [mm]:
33 mm
Article-No.:
22120.0550
Documents
Mounting Blocks
  • mounting hole parallel to index bolt and index plunger – picture 1, Stainless steel
  • d1: M20 x 1,5 mm
  • d2: 46 mm
  • d3: M8
  • d4: 5.5 mm
  • k ±0.1: 32 mm
  • l1: 33 mm
  • l2: ~ 38 mm
  • l3: 13 mm
  • s: 15 mm
  • Operating temperature range max.: 250 °C
  • Weight: 109 g
Mounting Blocks

Material

Grub Screw

  • Stainless steel, with brass pad

Body

  • Stainless steel 1.4305
Title
Category
Type
Direct download
Download basket
Datasheet 22120.0550
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.