Index plungers are used for indexing bores.
This article 22110.2305 - Index Plungers with mounting flange, horizontal, stainless steel / with pull-ring, without locking (d1 h11: 5 mm) is one variant of the article group Index Plungers with mounting flange, horizontal, stainless steel (EH 22110.)
Housing
Locking pin
Pull-ring
Knob not removable.
Assembly by means of washers ISO 7092.
When using locking index plungers, the knob is pulled-out, turned 90° and secured by a notched catch (when locking pin should not overhang).