Your selection resulted in 8 hits
d1 -0.02 -0.05 [mm]:
5 mm
Spring load1) F1 ~ [N]:
~ 6 N
Spring load1) F2 ~ [N]:
~ 14 N
- Free cutting steel
- d1 -0.02 -0.05: 5 mm
- d2: M10 x 1 mm
- d3: 21 mm
- l1: ~ 51 mm
- l2 min.: 5 mm
- l3: 17 mm
- l4: 5 mm
- l5 min.: 15 mm
- WS: 12 mm
- Spring load1) F1: ~ 6 N
- Spring load1) F2: ~ 14 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Weight: 21 g
show article view
d1 -0.02 -0.05 [mm]:
6 mm
Spring load1) F1 ~ [N]:
~ 6.5 N
Spring load1) F2 ~ [N]:
~ 19 N
- Free cutting steel
- d1 -0.02 -0.05: 6 mm
- d2: M12 x 1,5 mm
- d3: 25 mm
- l1: ~ 61 mm
- l2 min.: 6 mm
- l3: 20 mm
- l4: 6 mm
- l5 min.: 17 mm
- WS: 14 mm
- Spring load1) F1: ~ 6.5 N
- Spring load1) F2: ~ 19 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Weight: 36 g
show article view
d1 -0.02 -0.05 [mm]:
8 mm
Spring load1) F1 ~ [N]:
~ 11.5 N
Spring load1) F2 ~ [N]:
~ 28 N
- Free cutting steel
- d1 -0.02 -0.05: 8 mm
- d2: M16 x 1,5 mm
- d3: 31 mm
- l1: ~ 75.5 mm
- l2 min.: 7 mm
- l3: 26 mm
- l4: 8 mm
- l5 min.: 23 mm
- WS: 19 mm
- Spring load1) F1: ~ 11.5 N
- Spring load1) F2: ~ 28 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Weight: 79 g
show article view
d1 -0.02 -0.05 [mm]:
10 mm
Spring load1) F1 ~ [N]:
~ 28 N
Spring load1) F2 ~ [N]:
~ 54 N
- Free cutting steel
- d1 -0.02 -0.05: 10 mm
- d2: M20 x 1,5 mm
- d3: 31 mm
- l1: ~ 91 mm
- l2 min.: 10 mm
- l3: 33 mm
- l4: 10 mm
- l5 min.: 30 mm
- WS: 22 mm
- Spring load1) F1: ~ 28 N
- Spring load1) F2: ~ 54 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Weight: 134 g
show article view
Material:
Stainless steel
d1 -0.02 -0.05 [mm]:
5 mm
Spring load1) F1 ~ [N]:
~ 6 N
Spring load1) F2 ~ [N]:
~ 14 N
- Stainless steel
- d1 -0.02 -0.05: 5 mm
- d2: M10 x 1 mm
- d3: 21 mm
- l1: ~ 51 mm
- l2 min.: 5 mm
- l3: 17 mm
- l4: 5 mm
- l5 min.: 15 mm
- WS: 12 mm
- Spring load1) F1: ~ 6 N
- Spring load1) F2: ~ 14 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Weight: 21 g
show article view
Material:
Stainless steel
d1 -0.02 -0.05 [mm]:
6 mm
Spring load1) F1 ~ [N]:
~ 6.5 N
Spring load1) F2 ~ [N]:
~ 19 N
- Stainless steel
- d1 -0.02 -0.05: 6 mm
- d2: M12 x 1,5 mm
- d3: 25 mm
- l1: ~ 61 mm
- l2 min.: 6 mm
- l3: 20 mm
- l4: 6 mm
- l5 min.: 17 mm
- WS: 14 mm
- Spring load1) F1: ~ 6.5 N
- Spring load1) F2: ~ 19 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Weight: 36 g
show article view
Material:
Stainless steel
d1 -0.02 -0.05 [mm]:
8 mm
Spring load1) F1 ~ [N]:
~ 11.5 N
Spring load1) F2 ~ [N]:
~ 28 N
- Stainless steel
- d1 -0.02 -0.05: 8 mm
- d2: M16 x 1,5 mm
- d3: 31 mm
- l1: ~ 75.5 mm
- l2 min.: 7 mm
- l3: 26 mm
- l4: 8 mm
- l5 min.: 23 mm
- WS: 19 mm
- Spring load1) F1: ~ 11.5 N
- Spring load1) F2: ~ 28 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Weight: 79 g
show article view
Material:
Stainless steel
d1 -0.02 -0.05 [mm]:
10 mm
Spring load1) F1 ~ [N]:
~ 28 N
Spring load1) F2 ~ [N]:
~ 54 N
- Stainless steel
- d1 -0.02 -0.05: 10 mm
- d2: M20 x 1,5 mm
- d3: 31 mm
- l1: ~ 91 mm
- l2 min.: 10 mm
- l3: 33 mm
- l4: 10 mm
- l5 min.: 30 mm
- WS: 22 mm
- Spring load1) F1: ~ 28 N
- Spring load1) F2: ~ 54 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Weight: 134 g
show article view
Material
Body
- Free cutting steel, blackened
- Stainless steel 1.4305
Locking pin
- Steel, hardened
- Stainless steel 1.4305, nickel-plated
Knob
- Thermoplastic PA 6, black, dull
Notes
Knob not removable.
Lock nuts have to be purchased separately.
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers
d2: M10 x 1 mm
- Lock nuts ISO 8675 (DIN 439), Steel
- d2: M10 x 1 mm
- TextTabueberschrift#233WS: 16 mm
- Weight: 5.2 g
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers
d2: M12 x 1,5 mm
- Lock nuts ISO 8675 (DIN 439), Steel
- d2: M12 x 1,5 mm
- TextTabueberschrift#233WS: 18 mm
- Weight: 7.5 g
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers
d2: M16 x 1,5 mm
- Lock nuts ISO 8675 (DIN 439), Steel
- d2: M16 x 1,5 mm
- TextTabueberschrift#233WS: 24 mm
- Weight: 15 g
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers
d2: M20 x 1,5 mm
- Lock nuts ISO 8675 (DIN 439), Steel
- d2: M20 x 1,5 mm
- TextTabueberschrift#233WS: 30 mm
- Weight: 32 g
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers
d2: M10 x 1 mm
- Lock nuts ISO 8675 (DIN 439), Stainless steel
- d2: M10 x 1 mm
- TextTabueberschrift#233WS: 16 mm
- Weight: 5.2 g
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers
d2: M12 x 1,5 mm
- Lock nuts ISO 8675 (DIN 439), Stainless steel
- d2: M12 x 1,5 mm
- TextTabueberschrift#233WS: 18 mm
- Weight: 7.5 g
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers
d2: M16 x 1,5 mm
- Lock nuts ISO 8675 (DIN 439), Stainless steel
- d2: M16 x 1,5 mm
- TextTabueberschrift#233WS: 24 mm
- Weight: 15 g
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers
d2: M20 x 1,5 mm
- Lock nuts ISO 8675 (DIN 439), Stainless steel
- d2: M20 x 1,5 mm
- TextTabueberschrift#233WS: 30 mm
- Weight: 32 g
Assembly
The screw length can be adapted by distance collars for index plungers (EH 22120.).
Operation
The knob is pulled-out, turned 90° and secured by a notched catch (when locking pin should not overhang).
Datasheet EH 22120. Index Plungers – with hexagon collar and locking
Download basket:
Please select a variant (article number in the order table tab) for complete and detailed compliance information.