22120.0697 - Distance Collars
for index plungers

Distance collars adapt the thread of index plungers to different thread reaches.

This article 22120.0697 - Distance Collars for index plungers / (d1 H12: 20 mm, l ±0.1: 14 mm) is one variant of the article group Distance Collars for index plungers (EH 22120.)

d1 H12 [mm]
l - ±0.1 [mm]
For index plungers size [mm]
Article-No.
Documents
Price [$]
Available
d1 H12 [mm]:
20 mm
l ±0.1 [mm]:
14 mm
For index plungers size [mm]:
M20
Article-No.:
22120.0697
Documents
Distance Collars
  • d1 H12: 20 mm
  • l ±0.1: 14 mm
  • d2 -0.1: 22 mm
  • For index plungers size: M20
  • For finish picture: 1/3
  • Operating temperature range max.: 250 °C
  • Weight: 6.9 g
Distance Collars

Material

  • Stainless steel 1.4305
Title
Category
Type
Direct download
Download basket
Datasheet 22120.0697
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.