22400.0974 - Retaining cable

These retaining cables secure the single-acting ball lock pin EH 22340., EH 22350., EH 22370. and EH 22380., as well as clamping pin EH 22360., and socket pin EH 22400. against possible loss.

This article 22400.0974 - Retaining cable / with double sided clamping/indexing mechanism (l: 250 mm) is one variant of the article group Retaining Cables (EH 22400.)

Material
Version
picture
Coating
l [mm]
l2 max. [mm]
Article-No.
Documents
Price [$]
Available
Material:
plastic
Version:
with double sided clamping/indexing mechanism
picture:
7
Coating:
Thermoplastic PA 6, grey
l [mm]:
250 mm
l2 max. [mm]:
-
Article-No.:
22400.0974
Documents
Retaining cable
  • with double sided clamping/indexing mechanism – picture 7, Thermoplastic PA 6, grey
  • l: 250 mm
  • Operating temperature range max.: 80 °C
  • Weight: 2.4 g
Retaining cable

Material

Retaining cable

  • Thermoplastic PA 6, grey

Coating retaining cable

  • Thermoplastic PA 6, grey

Notes

Special types on request.

Models picture 3 and picture 4 correspond to MIL-DTL-83420.

Assembly

Attached holding clips (picture 5/6) to the ball lock pin with a soft-face mallet. Disassemble via levering it with a screw driver.

Thermoplastic version (picture 7): cut-off projecting ends without burr after being fastened.

Spiral form design (picture 8) with very high effective working length.

Title
Category
Type
Direct download
Download basket
Datasheet 22400.0974
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Ball Lock Pins
Category:
Infomation material
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.