22750.0060 - Tolerance Rings

The use of tolerance rings (for ball casters with sheet steel housing) allows larger tolerances between the parts to be connected.

This article 22750.0060 - Tolerance Rings / (d1: 12.6 mm) is one variant of the article group Tolerance Rings (EH 22750.)

d1 [mm]
h1 +0.2 [mm]
Article-No.
Documents
Price [$]
Available
d1 [mm]:
12.6 mm
h1 +0.2 [mm]:
6.1 mm
Article-No.:
22750.0060
Documents
Tolerance Rings
  • d1: 12.6 mm
  • h1 +0.2: 6.1 mm
  • Location hole D1 +0.15: 13.87 mm
  • Weight: 0.4 g
Tolerance Rings

Material

  • Spring steel strip
Title
Category
Type
Direct download
Download basket
Datasheet 22750.0060
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.