Ball casters are module for transport systems, conveyances, to working and packing facilities.
For example, parts can be easily moved, turned and controlled.
As from d1 = 36 fitted with an oil drenched felt seal to protect against dirt.
This article 22750.0020 - Ball Casters with sheet steel housing / all parts zinc-plated, ball from stainless steel (d1 ±0.055: 12.6 mm) is one variant of the article group Ball Casters with sheet steel housing (EH 22750.)
1) Reference value for 2 mm sheet steel/ 5 mm aluminium (force fit)
2) without felt seal
Cap
Housing
Ball
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Locating Pins Eccentric Clamping Clamps Pitbull® Clamps Centering Clamping Mandrels