25070.0132 - Set Collars
with sensor adapter

Clamping rings are provided with a fastening possibility for sensors, switches etc. Universal applicability, e.g. as a limit switch on a piston rod.

Clamping ring made of stainless steel with strong clamping force.

This article 25070.0132 - Set Collars with sensor adapter / divided (d1 H8: 32 mm) is one variant of the article group Set Collars with sensor adapter (EH 25070.)

Version
picture
d1 H8 [mm]
d2 -0.5 [mm]
s [mm]
Article-No.
Documents
Price [$]
Available
Version:
divided
picture:
2
d1 H8 [mm]:
32 mm
d2 -0.5 [mm]:
80 mm
s [mm]:
20 mm
Article-No.:
25070.0132
Documents
Set Collars
  • divided – picture 2
  • d1 H8: 32 mm
  • d2 -0.5: 80 mm
  • d3: 13 mm
  • d4: M8
  • l: 30 mm
  • s: 20 mm
  • WS: 6 mm
  • Weight: 564 g
Set Collars

Material

Screw

  • Stainless steel

Set collar

  • Stainless steel 1.4021
Title
Category
Type
Direct download
Download basket
Datasheet 25070.0132
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Set Collars
Category:
Documentation
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.