Set Collars with quick setting

EH 25071.

To be used for positioning, gripping, clamping and as a quick adjustment element on shafts.

Quick, self-clamping and vibration-free mounting by one-hand operation in pull-direction.

Your selection resulted in 7 hits

d1 +0.1 [mm]
d2 [mm]
l1 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
d1 +0.1 [mm]:
8 mm
d2 [mm]:
40 mm
l1 [mm]:
27.5 mm
Article-No.:
25071.0008
CAD
Documents
Set Collars
  • d1 +0.1: 8 mm
  • d2: 40 mm
  • d3: 25 mm
  • d4: 22.4 mm
  • d5: 31 mm
  • l1: 27.5 mm
  • l2: 7 mm
  • l3: 1.7 mm
  • l4: 3.15 mm
  • l5: 0.5 mm
  • F Holding force axial, one-sided: 250 N
  • Operating temperature range max.: 80 °C
  • Weight: 31 g
show article view
Set Collars
d1 +0.1 [mm]:
10 mm
d2 [mm]:
40 mm
l1 [mm]:
27.5 mm
Article-No.:
25071.0010
CAD
Documents
Set Collars
  • d1 +0.1: 10 mm
  • d2: 40 mm
  • d3: 25 mm
  • d4: 22.4 mm
  • d5: 31 mm
  • l1: 27.5 mm
  • l2: 7 mm
  • l3: 1.7 mm
  • l4: 3.15 mm
  • l5: 0.5 mm
  • F Holding force axial, one-sided: 250 N
  • Operating temperature range max.: 80 °C
  • Weight: 34 g
show article view
Set Collars
d1 +0.1 [mm]:
12 mm
d2 [mm]:
40 mm
l1 [mm]:
27.5 mm
Article-No.:
25071.0012
CAD
Documents
Set Collars
  • d1 +0.1: 12 mm
  • d2: 40 mm
  • d3: 25 mm
  • d4: 22.4 mm
  • d5: 31 mm
  • l1: 27.5 mm
  • l2: 7 mm
  • l3: 1.7 mm
  • l4: 3.15 mm
  • l5: 0.5 mm
  • F Holding force axial, one-sided: 350 N
  • Operating temperature range max.: 80 °C
  • Weight: 30 g
show article view
Set Collars
d1 +0.1 [mm]:
15 mm
d2 [mm]:
40 mm
l1 [mm]:
27.5 mm
Article-No.:
25071.0015
CAD
Documents
Set Collars
  • d1 +0.1: 15 mm
  • d2: 40 mm
  • d3: 25 mm
  • d4: 22.4 mm
  • d5: 31 mm
  • l1: 27.5 mm
  • l2: 7 mm
  • l3: 1.7 mm
  • l4: 3.15 mm
  • l5: 0.5 mm
  • F Holding force axial, one-sided: 350 N
  • Operating temperature range max.: 80 °C
  • Weight: 28 g
show article view
Set Collars
d1 +0.1 [mm]:
16 mm
d2 [mm]:
40 mm
l1 [mm]:
27.5 mm
Article-No.:
25071.0016
CAD
Documents
Set Collars
  • d1 +0.1: 16 mm
  • d2: 40 mm
  • d3: 25 mm
  • d4: 22.4 mm
  • d5: 31 mm
  • l1: 27.5 mm
  • l2: 7 mm
  • l3: 1.7 mm
  • l4: 3.15 mm
  • l5: 0.5 mm
  • F Holding force axial, one-sided: 380 N
  • Operating temperature range max.: 80 °C
  • Weight: 27 g
show article view
Set Collars
d1 +0.1 [mm]:
20 mm
d2 [mm]:
55 mm
l1 [mm]:
32.5 mm
Article-No.:
25071.0020
CAD
Documents
Set Collars
  • d1 +0.1: 20 mm
  • d2: 55 mm
  • d3: 30 mm
  • d4: 27.4 mm
  • d5: 37 mm
  • l1: 32.5 mm
  • l2: 7 mm
  • l3: 1.7 mm
  • l4: 2.65 mm
  • l5: 0.5 mm
  • F Holding force axial, one-sided: 320 N
  • Operating temperature range max.: 80 °C
  • Weight: 51 g
show article view
Set Collars
d1 +0.1 [mm]:
22 mm
d2 [mm]:
55 mm
l1 [mm]:
32.5 mm
Article-No.:
25071.0022
CAD
Documents
Set Collars
  • d1 +0.1: 22 mm
  • d2: 55 mm
  • d3: 30 mm
  • d4: 27.4 mm
  • d5: 37 mm
  • l1: 32.5 mm
  • l2: 7 mm
  • l3: 1.7 mm
  • l4: 2.65 mm
  • l5: 0.5 mm
  • F Holding force axial, one-sided: 320 N
  • Operating temperature range max.: 80 °C
  • Weight: 49 g
show article view
Set Collars

Material

Body

  • Thermoplastic PA 6, black

Inner parts

  • Stainless steel

O-ring

  • NBR
Product
Article-No.
Available
Product:
O-ring
d: 22 x 1.5 mm
Article-No.:
25071.0052
O-ring
  • O-ring
  • d: 22 mm x 1.5 mm
  • Suitable for size:  8 mm, 10 mm, 12 mm, 15 mm, 16 mm
  • Weight: 0.2 g
Product:
O-ring
d: 27 x 1.5 mm
Article-No.:
25071.0054
O-ring
  • O-ring
  • d: 27 mm x 1.5 mm
  • Suitable for size: 20 mm, 22 mm
  • Weight: 0.2 g
Title
Category
Type
Direct download
Download basket
Datasheet EH 25071. Set Collars – with quick setting
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Set Collars
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.